• 영상
  • 상품명
  • Product group
  • Housing
  • Scanning range Sd
  • Features

속성으로 필터링

Sensing distance max.

Housing version

Connection types

Operating temperature

Resolution

영상 상품명 Product group Housing Scanning range Sd Features
UF401V.DA0-UA1Z.82Y

제품번호: 11708321

Product group
  • Ultrasonic distance measuring sensors
Housing
  • PA (glass fiber reinforced, with aluminium inserts)
Scanning range Sd
  • 100 … 1000 mm (nominal)
Features
  • AMPSEAL 16, 3 pin
  • -25 … 70 °C
  • ISO 20653:2013 (IP 68/69K (50bar))
문의
UF401V.DA0-UA1Z.82Y/P034

제품번호: 11723197

Product group
  • Ultrasonic distance measuring sensors
Housing
  • PA (glass fiber reinforced, with aluminium inserts)
Scanning range Sd
  • 100 … 1000 mm (nominal)
Features
  • AMPSEAL 16, 3 pin
  • -25 … 70 °C
  • ISO 20653:2013 (IP 68/69K (50bar))
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로