Jun 14, 2016

MESAX 70 multi-spot – the unique laser distance sensor for demanding surfaces
Baumer_MESAX-multi-spot_Application_20160606_PH.jpg
MESAX multi-spot, the unique laser distance sensor for shiny and extreme coarse surfaces

Laser distance sensors are an important part within today’s fabric automation industry and quality control processes within production. They are designed for precise measurement of distances and positions of objects. With MESAX OM70, Baumer offers a compact measuring unit for shiny and extremely coarse surfaces. The sensor is immediately ready to use thanks to fabric calibration.    

The innovative multi-spot measuring principle from Baumer is based on the light section method. In the sensor, up to 600 measured values of an object are recorded and the distance is then calculated on the basis of intelligent analysis. The sensor takes up to 500 distance measurements per second at a resolution of up to 2 µm, providing extremely stable measurement results even under varying ambient light conditions. This makes the MESAX multi-spot a unique solution in the field of optical laser distance measurement and the optimal tool for a variety of applications in testing and measurement. Example application fields are precise measurement of glossy objects in quality inspection or optimal positioning of grinding disks with extremely coarse surfaces.


Further information

Press contact
To the top