Technical data
General data
Communication Interfaces
  • USB-C
  • CANopen
Software
  • Baumer Sensor Suite
Electrical data
Connector
  • USB-C
Power supply
  • 20 V
Power Consumption
  • 155 mA
CANopen® features
Baud rate
  • 10...1000 kbit/s
Channels
  • 1 (high-speed)
Connection
  • M12 plug
Bus termination
  • Yes (hardware switch)
Bus interface
  • CAN high-speed according to ISO 11898-2, basic- and full-CAN, CAN specification 2.0 A/B
Time stamp resolution
  • 150…250 μs
Galvanic isolation
  • None
Driver
  • Windows (VCI, Ixxat compatible)
Mechanical data
Model
  • Cubic
Enclosure
  • Aluminium
Width
  • 114 mm
Height
  • 59.6 mm
Depth
  • 34.6 mm
Weight
  • 161 g
Environmental conditions
Operating temperature
  • 0 ... + 70 °C
Storage temperature
  • - 40 ... + 70 °C

Software
Software

Downloads
Data sheet
Certificates / approvals

Accessories
Connection cables
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249641

Article no.: 11249641

  • M12, male, A-coded, 5-poles; PUR, 300 cm; M12, female, A-coded, 5-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249642

Article no.: 11249642

  • M12, male, A-coded, 5-poles; PUR, 500 cm; M12, female, A-coded, 5-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249643

Article no.: 11249643

  • M12, male, A-coded, 5-poles; PUR, 1000 cm; M12, female, A-coded, 5-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249640

Article no.: 11249640

  • M12, male, A-coded, 5-poles; PUR, 200 cm; M12, female, A-coded, 5-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249644

Article no.: 11249644

  • M12, male, A-coded, 5-poles; PUR, 1500 cm; M12, female, A-coded, 5-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249645

Article no.: 11249645

  • M12, male, A-coded, 5-poles; PUR, 2000 cm; M12, female, A-coded, 5-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A5-11249646

Article no.: 11249646

  • M12, male, A-coded, 5-poles; PUR, 2500 cm; M12, female, A-coded, 5-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

To the top