Blind or through hollow shaft ø12 mm
Blind or through hollow shaft ø12 mm
Test unit for sensors digital
Blind or through hollow shaft ø12 mm
Blind or through hollow shaft ø12 mm
Test unit for sensors analog & digital
Mini series - blind or through hollow shaft
Mounting bracket 90° for OX100, incl. accessories
Mounting bracket 30° horizontal forOX100, incl. accessories
Mounting bracket 30° vertical for OX100, incl. accessories
Mounting bracket X7 90° for PosCon and OM70, incl. accessories
Mounting frame HC25-1 incl. accessories, optional Velcro strip order separately
Mounting bracket X7 30° horizontal for PosCon and OM70, incl. accessories
Mounting bracket X7 30° vertical for PosCon and OM70, incl. accessories
Velcro strip cut to length 1200 mm
Velcro strip cut to length 2000 mm
Velcro strip cut to length 360 mm
Velcro strip cut to length 4000 mm
Fastening clamp for round cylinder ø 29 mm
Fastening clamp for round cylinder ø 30 mm
Fastening clamp for round cylinder ø 33,6 mm
Fastening clamp for round cylinder ø 36 mm
Fastening clamp for round cylinder ø 41,6 mm
Fastening clamp for round cylinder ø 45 mm
Fastening clamp for round cylinder ø 52,4 mm
Fastening clamp for round cylinder ø 65,4 mm
Mounting bracket for round cylinders with tie rods ø 5 ... 9 mm
Mounting bracket for round cylinders with tie rods ø 32 ... 40 mm
Mounting bracket for round cylinders with tie rods ø 50 ... 63 mm
Mounting bracket for round cylinders with tie rods ø 82 ... 100 mm
Mounting bracket for round cylinders with tie rods ø 125 mm
Sensofix-Base module
Bracket for profiles FHDK 04
Mounting bracket series 14 washdown
Mounting bracket for fine adjustment series 16
Minofix mounting 07
Mounting panel for sensors SCATEC
Mounting panel for sensors series 10
Sensofix O500/U500
Sensofix series 10 / series 20
Sensofix series 12
Sensofix series 13
Sensofix series 14
Sensofix series 16
Sensofix series 18/20 inductive rectangular