Smart Vision Sensors
Industrial cameras / image processing
Industrial cameras / image processing
Vision sensors
Industrial cameras / image processing
Industrial cameras / image processing
Industrial cameras / image processing
Software
LX series (VLXT.I cameras)
Cables and plug connections
Industrial cameras
Reading 1D/2D codes
Software
LX series (VLXT.I.JP cameras)
LX series (VLXT.FO cameras)
LX series (VLXT.I, VLXT.FO and VLXT.I.EF cameras)
LX series (VLXT cameras)
The new sensor class for positioning and inspection tasks
Baumer GAPI SDK
Industrial cameras / image processing
Baumer GAPI SDK
Software
VCXG/VCXU cameras
CX series (VCX cameras)
Baumer GAPI SDK
CX series (VCX.R cameras)
CX series (VCX.MP cameras)
Industrial cameras
Software
CX series (VCX.I cameras)
CX series (VCX.PTP cameras)
LX series (LXG cameras)
Software
CX series (VCXG.SWIR.XC cameras)
Industrial cameras
Industrial cameras
CX series (VCX.XC cameras)
Identification
Software
CX series (VCX.I cameras)
CX series (VCX.I.XT cameras)
CX series (VCX.I.PTP cameras)
Software
LX series (LXC cameras)
Industrial cameras
With measuring arm and wheel
Gigabit Ethernet, 2 Megapixel, Monochrome
Gigabit Ethernet, 2 Megapixel, Color
Dual GigE, 2 Megapixel, Monochrome
Dual GigE, 2 Megapixel, Color
Camera Link®, 2 Megapixel, Monochrome
Camera Link, 2 Megapixel, Color
Blind hollow shaft ø8 to ø14 mm
Sonic beam deflector series 20
Hygienic flow sensor
Flow sensor for industrial applications
Fully welded pressure sensor with hygienic connection
Miniaturized strain sensor for harsh industrial applications
Competitive pressure sensor for railway applications
Hygienic compact RTD temperature sensor
Detection of air and gas bubbles for hygienic applications
Detection of air and gas bubbles for industrial applications
Industrial compact RTD temperature sensor
EPDM
Fully welded pressure sensor with hygienic connection
Fully welded pressure sensor with hygienic connection
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Camera Link®, 2 Megapixel, Monochrome
Camera Link, 2 Megapixel, Color
Dual GigE, 2 Megapixel, Monochrome
Dual GigE, 2 Megapixel, Color
Dual GigE, 2 Megapixel, Monochrome/Enhanced NIR
Dual GigE, 2 Megapixel, Monochrome
Camera Link, 2 Megapixel, Monochrome
Distance sensors - high vibration resistance
Distance sensors - high vibration resistance
Distance sensors - high vibration resistance
Gigabit Ethernet, 2 Megapixel, Color
Gigabit Ethernet, 2 Megapixel, Monochrome
Gigabit Ethernet, 2 Megapixel, Monochrome
Compact screw-on load cells for industrial applications
Compact inline load cells for industrial applications
Compact button load cells for industrial applications
Fully welded pressure sensor with industrial connection
Packing size 50 pcs or a multiple of it
Pressure sensor with ceramic cell and industrial connection
Machine vision cameras with 10 GigE interface are easy to integrate and, with a bandwidth of 1.1 GB/s, are ideal for applications with high resolution or high process speed.
Plug and play sensor solutions with the right functions for your application reduce the total cost of ownership and make it economically viable to use them. We support you with 100% in-line quality assurance and reliable Vision Guided Robotics solutions which are easy to implement.
The Baumer LX VisualApplets cameras with integrated image preprocessing were honored with the highest award at this year‘s „Vision Systems Design Innovators Awards Program“.
The CX.I cameras’ outstanding performance and optimized combination of mechanical and electrical capabilities have convinced the expert jury of the inspect award 2019 as well as the readers of the inspect and messtec drives Automation magazines and for this, they were awarded 1st prize in the vision category.
At the recent „Vision Show“ in Boston, the Baumer SmartApplets have been awarded bronze under the "Vision Systems Design 2018 Innovators Awards Program". These ready-to-use function extensions for the LX VisualApplets cameras provide users with the benefit of drop-in solutions for standard tasks...
The new smart VeriSens vision sensors XF900 and XC900 control the collaborating robots (cobots) of Universal Robots within only a few minutes of setting up. The robot-compatible vision sensors are mounted directly on the cobot or above it. Thanks to the SmartGrid (patent pending), calibration in terms of image distortion, conversion into world coordinates, and coordinate alignment between the vision sensor and robot take place automatically and extremely easy.
From 24 to 27 April 2018, the city of Stuttgart will host the “Control “ trade show. Get a sneak preview of our exhibition highlights and don’t miss your free visitor ticket! We look forward to welcoming you in hall 3, booth 3509.
The Baumer LX VisualApplets cameras with integrated image preprocessing and the VeriSens vision sensors with Color FEX 3D color assistant were awarded as inVISION Top Innovations 2016.
How a new sensor class will ease positioning tasks
Get more information on camera integration, such as application notes, software configuration examples and answers to frequently asked questions.