Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
  • 10...30 VDC
Consumption typ.
  • 80 mA (5 VDC, w/o load)
  • 60 mA (24 VDC, w/o load)
Pulses per revolution
  • 7200 … 320000
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (24K)
  • ≤1300 kHz (05A)
Output signals
  • A 90° B, N + inverted
Output stages
  • Antivalent
  • Push-pull short-circuit proof
  • Push-pull antiv. short-circuit proof
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-3
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm solid shaft (synchro flange)
Admitted shaft load
  • ≤10 N axial
  • ≤20 N radial
Flange
  • Synchro flange
Protection DIN EN 60529
  • IP 42
  • IP 65
Operating speed
  • ≤12000 rpm (IP 42)
  • ≤6000 rpm (IP 65)
Operating torque typ.
  • 0,0023 Nm (IP 42)
  • 0,026 Nm (IP 65)
Material
  • Housing: steel
  • Housing: aluminium (connection ‑A)
  • Flange: aluminium
Operating temperature
  • -20...+85 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • DIN EN 60068-2-6 Vibration 10 g, 10-200 Hz
  • DIN EN 60068-2-27 Shock 50 g, 11 ms
Connection
  • Connector M23, 12-pin
  • Cable 2 m
Weight approx.
  • 300 g

Downloads
Output circuits

Drawings

Dimensions


Accessories
Mounting accessories
Clamp set ø15 mm

Article no.: 10252773

  • Set consists of three eccentric fixing

Mounting solid shaft encoders – Mounting adaptor for encoders with synchro flange – Mounting adaptor for synchro flange (Z 119.015) – Mounting adaptor for encoders with synchro flange (Z 119.015) Mounting adaptor for encoders with synchro flange (Z 119.015)

Article no.: 10117667

  • Glass-fiber reinforced plastic
  • excellent resistance against temperature and chemicals
  • Electrically isolated encoder mount

Connectors and cables
Female connector M23, 12-pin, straight, without cable

Article no.: 10107687

  • Female connector M23 with screwable nut
  • With or without cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing

Programming accessories
Set of programming tools

Article no.: 10161910


To the top