Technical data
General data
Type
  • Diffuse contrast sensor
Sensing distance Tw
  • < 250 mm
Optimum operating distance
  • 40 … 80 mm
Detectable remission difference (on grey)
  • > 8 %
Repeat accuracy
  • < 0.1 mm at laser focus
Output indicator
  • LED yellow
Sensitivity adjustment
  • Potentiometer, 14 turn
Distance to focus
  • 80 mm
Light Source
Light source
  • Pulsed red laser diode
Laser class
  • 1
Wave length
  • 650 nm
Electrical data
Response time / release time
  • < 0.05 ms
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 65 mA
Current consumption typ.
  • 60 mA
Voltage drop Vd
  • <2 VDC
Output function
  • Light operate
Output circuit
  • NPN
Output current
  • 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 15.4 mm
Height / length
  • 50 mm
Depth
  • 50 mm
Design
  • Rectangular
Housing material
  • Die-cast zinc
Front (optics)
  • Glass
Connection types
  • Cable 3 pin, 2 m
Ambient conditions
Protection class
  • IP 67
Operating temperature
  • -10 … +50 °C

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings
Connection diagram
Beam characteristic (typically)
Laser warning

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10151721
Sensofix series 16

Article no.: 10151721

  • Mounting panel made of stainless steel
  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
10113917
Mounting bracket series 16 (L design)

Article no.: 10113917

  • Material: Steel

To the top