• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Design

Sensing range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
IF250.P12S-N52.NC1Z.71CV

제품번호: 11705029

Product group
  • Inductive proximity switch
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 12 mm
  • ≤ 81 % of Sn
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IF250.P12S-N52.NO1Z.71CV

제품번호: 11705028

Product group
  • Inductive proximity switch
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 12 mm
  • ≤ 81 % of Sn
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IF250.P12S-N52.PC1Z.71CV

제품번호: 11705027

Product group
  • Inductive proximity switch
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 12 mm
  • ≤ 81 % of Sn
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IF250.P12S-N52.PO1Z.71CV

제품번호: 11705026

Product group
  • Inductive proximity switch
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 12 mm
  • ≤ 81 % of Sn
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 04N1501/O1L

제품번호: 10140708

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 04N3501/O1L

제품번호: 10142682

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 04P1501/O1L

제품번호: 10140707

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 04P3501/O1L

제품번호: 10142681

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06N15A1/O1L

제품번호: 10146224

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06N15A3/O1L

제품번호: 10146220

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06N15A3/O1S05L

제품번호: 10146216

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
문의
IFFM 06N35A1/O1L

제품번호: 10146225

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06N35A3/O1L

제품번호: 10146221

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06N35A3/O1S05L

제품번호: 10146217

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
문의
IFFM 06P15A1/O1L

제품번호: 10146222

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06P15A3/O1L

제품번호: 10146218

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06P15A3/O1S05L

제품번호: 10146214

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
문의
IFFM 06P35A1/O1L

제품번호: 10146223

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06P35A3/O1L

제품번호: 10146219

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 06P35A3/O1S05L

제품번호: 10146215

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
문의
IFFM 08N1701/O1L

제품번호: 10229710

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 38,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 08N1701/O1S35L

제품번호: 10224260

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 59,4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFFM 08N1702/O1L

제품번호: 10124010

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 28,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 08N1703/O1L

제품번호: 10216613

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFFM 08N1703/O2S35L

제품번호: 10227201

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 49 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFFM 08N17A1/O1S35L

제품번호: 10160242

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 45,9 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFFM 08N17A3/O1S35L

제품번호: 10160243

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 35,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFFM 08N17A5/O1S35L

제품번호: 10160245

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 27,4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFFM 08N17A6/KS35L

제품번호: 10143588

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
문의
IFFM 08N17A6/L

제품번호: 10142863

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로