기술 데이터
Type
  • Retro-reflective sensor
Light source
  • Pulsed red LED
Actual range Sb
  • 3,5 m
Nominal range Sn
  • 4,5 m
Polarization filter
  • Yes
Alignment / soiled lens indicator
  • LED green
Output indicator
  • LED yellow
Sensitivity adjustment
  • No
Wave length
  • 660 nm
Suppression of reciprocal influence
  • Yes
Electrical data
Response time / release time
  • < 1 ms
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 30 mA
Voltage drop Vd
  • <2 VDC
Output function
  • Light / dark operate
Output circuit
  • PNP
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 18 mm
Height / length
  • 44,8 mm
Design
  • Cylindrical threaded
Housing material
  • Plastic (ABS TERLURAN)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Operating temperature
  • -25 … +55 °C
Protection class
  • IP 67

다운로드
Data sheet
Quickstart
CAD
EPLAN

도면
Drawings
Connection diagram
Beam characteristic (typically)

부속품
Reflectors
FTDR 084A084
Reflector rectangular 84 x 84 mm

제품번호: 11101254

  • Fastening method screw mounting
  • For Retro-reflective sensors
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

제품번호: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

제품번호: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
Sensofix series 18

제품번호: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-M18.STANDARD
Mounting bracket series 18

제품번호: 11172096

  • Material: Steel galvanized
ZADAP-M18.SHORT
Mounting bracket short series 18 (L design)

제품번호: 11171584

  • Material: Steel galvanized
ZADAP-M18.LONG
Mounting bracket long series 18 (L design)

제품번호: 11172095

  • Material: Steel galvanized
ZADAP-M18.SWING
Mounting bracket for adjustment for sensors series 18

제품번호: 11172110

  • Material: Plastic (ABS TERLURAN)
ZADAP-M18.MICRO
Mounting bracket for adjustment for sensors series 18

제품번호: 11172099

  • Material: Steel galvanized
ZPART-M18.NUT
Clamping nut for sensors Ø 18 mm

제품번호: 11172111

  • Material: Plastic (ABS TERLURAN)
  • For re-orders when lost
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

제품번호: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

제품번호: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

제품번호: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

제품번호: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

제품번호: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

제품번호: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 500 and ø18 mm

제품번호: 11707699

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

제품번호: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

제품번호: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

맨 위로