• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Emitter / receiver

Sensing range

Light source

Laser class

Connection types

Output circuit/interface

Design

Dimension

Housing version

Mechanical mounting

Protection class/approvals

Adjustability

Distance to focus

Beam type

Object type

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
O200.EL-GW1J.72CV/FREC

제품번호: 11228767

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.EL-GW1J.72CV/FREC_H006

제품번호: 11230138

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.EL-GW1J.72NV/FREC

제품번호: 11224792

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.EL-GW1J.72NV/FREC_H006

제품번호: 11230139

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.EL-GW2I.72CV/A014_FREC

제품번호: 11230906

Product group
  • Through beam sensors
  • IO-Link dual channel
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.EL-GW2I.72CV/A014_FREC_H006

제품번호: 11230908

Product group
  • Through beam sensors
  • IO-Link dual channel
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.EL-GW2I.72NV/A014_FREC

제품번호: 11229194

Product group
  • Through beam sensors
  • IO-Link dual channel
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.EL-GW2I.72NV/A014_FREC_H006

제품번호: 11230907

Product group
  • Through beam sensors
  • IO-Link dual channel
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.EL-NV1T.72CV/FREC

제품번호: 11230125

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.EL-NV1T.72CV/FREC_H006

제품번호: 11230162

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.EL-NV1T.72NV/FREC

제품번호: 11230137

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.EL-NV1T.72NV/FREC_H006

제품번호: 11230163

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.EL-PV1T.72CV/FREC

제품번호: 11230136

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.EL-PV1T.72CV/FREC_H006

제품번호: 11230160

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.EL-PV1T.72NV/FREC

제품번호: 11230126

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.EL-PV1T.72NV/FREC_H006

제품번호: 11230161

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.GL-GW1J.72CV/E022_F060

제품번호: 11230771

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
문의
O200.GL-GW1J.72CV/E022_F060_H006

제품번호: 11230774

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
문의
O200.GL-GW1J.72CV/F040

제품번호: 11230758

Product group
  • Diffuse sensors with background suppression
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
문의
O200.GL-GW1J.72CV/F040_H006

제품번호: 11230772

Product group
  • Diffuse sensors with background suppression
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
문의
O200.GL-GW1J.72CV/F160_B005

제품번호: 11230966

Product group
  • Diffuse sensors with background suppression
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 175 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
문의
O200.GL-GW1J.72CV/F160_H006_B005

제품번호: 11230967

Product group
  • Diffuse sensors with background suppression
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 175 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
문의
O200.GL-GW1J.72NV/E022_F060

제품번호: 11224759

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
문의
O200.GL-GW1J.72NV/E022_F060_H006

제품번호: 11230775

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
문의
O200.GL-GW1J.72NV/F040

제품번호: 11223758

Product group
  • Diffuse sensors with background suppression
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
문의
O200.GL-GW1J.72NV/F040_H006

제품번호: 11230773

Product group
  • Diffuse sensors with background suppression
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
문의
O200.GL-GW1J.72NV/F160_B005

제품번호: 11224978

Product group
  • Diffuse sensors with background suppression
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 175 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
문의
O200.GL-GW1J.72NV/F160_H006_B005

제품번호: 11231156

Product group
  • Diffuse sensors with background suppression
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 175 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
문의
O200.GL-GW2I.72CV/A014_F040

제품번호: 11231119

Product group
  • Diffuse sensors with background suppression
  • IO-Link dual channel
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
문의
O200.GL-GW2I.72CV/A014_F040_H006

제품번호: 11231162

Product group
  • Diffuse sensors with background suppression
  • IO-Link dual channel
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로