|
UNAM 12N8910/S14OD
제품번호: 11053883
|
Product group
- Ultrasonic proximity sensors
- smallest objects/openings
|
Housing
- 12 mm x 100 mm
- metal
- Highspeed
|
Scanning range Sd
|
Features
- NPN make function (NO) / break function (NC)
- Connector M12
- -10 … 60 °C
- IP 67
|
|
|
|
|
UNAM 12P8910/S14O
제품번호: 11053880
|
Product group
- Ultrasonic proximity sensors
- high speed
|
Housing
- 12 mm x 70 mm
- metal
- Highspeed
|
Scanning range Sd
|
Features
- PNP make function (NO) / break function (NC)
- Connector M12
- -10 … 60 °C
- IP 67
|
|
|
|
|
UNAM 12P8910/S14OD
제품번호: 11053882
|
Product group
- Ultrasonic proximity sensors
- smallest objects/openings
|
Housing
- 12 mm x 100 mm
- metal
- Highspeed
|
Scanning range Sd
|
Features
- PNP make function (NO) / break function (NC)
- Connector M12
- -10 … 60 °C
- IP 67
|
|
|
|
|
URAM 12N8910/S14O
제품번호: 11053885
|
Product group
- Ultrasonic retro-reflective sensors
- high speed
|
Housing
- 12 mm x 70 mm
- metal
- Highspeed
|
Scanning range Sd
|
Features
- NPN make function (NO) / break function (NC)
- Connector M12
- -10 … 60 °C
- IP 67
|
|
|
|
|
URAM 12N8910/S14OD
제품번호: 11053887
|
Product group
- Ultrasonic retro-reflective sensors
- smallest objects/openings
|
Housing
- 12 mm x 100 mm
- metal
- Highspeed
|
Scanning range Sd
|
Features
- NPN make function (NO) / break function (NC)
- Connector M12
- -10 … 60 °C
- IP 67
|
|
|
|
|
URAM 12P8910/S14O
제품번호: 11053884
|
Product group
- Ultrasonic retro-reflective sensors
- high speed
|
Housing
- 12 mm x 70 mm
- metal
- Highspeed
|
Scanning range Sd
|
Features
- PNP make function (NO) / break function (NC)
- Connector M12
- -10 … 60 °C
- IP 67
|
|
|
|
|
URAM 12P8910/S14OD
제품번호: 11053886
|
Product group
- Ultrasonic retro-reflective sensors
- smallest objects/openings
|
Housing
- 12 mm x 100 mm
- metal
- Highspeed
|
Scanning range Sd
|
Features
- PNP make function (NO) / break function (NC)
- Connector M12
- -10 … 60 °C
- IP 67
|
|
|
|