• Image
  • Product name
  • Product group
  • Product description
  • Features
  • Availability

Filter by attributes

Product group

Output circuit

Response time / release time

Wave length

Repeat accuracy

Hysteresis

Belt speed

Light source

Type

Min. label gap

Label thickness

Light indicator

Output indicator

Protection class

Depth

Operating temperature

Sensitivity adjustment

Switching frequency

Housing material

Height / length

Penetration depth

Fork width Sb

Width / diameter

Connection types

Design

Reverse polarity protection

Current consumption max. (no load)

Voltage drop Vd

Output function

IO-Link

Short circuit protection

Output current

Baud rate

Voltage supply range +Vs

Interface

Features

Product description

Image Product name Product group Product description Features Availability
OL05.I-GP1B.7WN

Article no.: 11224132

Product group
  • Fork sensors
Product description
  • Label sensors
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UL06-GP2J.7AF

Article no.: 11224118

Product group
  • Ultrasonic through beam sensors
Product description
  • Label sensors
Features
  • IO-Link / push-pull
  • Connector M12 5 pin
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UL06-GP2J.7AF/H014

Article no.: 11224130

Product group
  • Ultrasonic through beam sensors
Product description
  • Label sensors
Features
  • IO-Link / push-pull
  • Connector M12 5 pin
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top