Technical data
Performance characteristics
Trigger modes
  • Adaptive trigger
Measuring principle
  • CleverLevel level switches (Frequency Sweep)
Media characteristics
  • DC > 1.5
Hysteresis
  • ± 1 mm
Repeatability
  • ± 1 mm
Step response time
  • < 150 ms
Damping
  • 0 … 10 s , adjustable
IO-Link interface
IO-Link version
  • 1.1
IO-Link port type
  • Class A
Baud rate
  • 38,4 kbaud (COM2)
Cycle time
  • ≥ 6.4 ms
SIO-mode
  • Yes
Process connection
Wetted parts material
  • PEEK Natura
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Output signal
Output type
  • PNP
  • NPN
  • Digital (push-pull)
  • 4...20 mA
Switching logic
  • Normally open (NO)
  • Normally closed (NC)
  • Active high
  • Active low
Compliance and approvals
EMC Emission
  • EN 61326-1
  • EN 50121-3-2:2016
EMC Immunity
  • EN 61326-1
  • EN 50121-3-2:2016
Hygiene
  • (EC) No 1935/2004
  • (EC) No 2023/2006
  • (EU) No 10/2011
  • FDA (21 CFR 177.2415)
Safety
  • cULus listed, E365692

Software
Software

Downloads
Data sheet
Quickstart
Operating Manual
Software Manual
Certificates / approvals
Technical Reports / White Paper
CAD
EPLAN

Drawings
Drawings
The selected altAttribute does not exist!

Connector M12-A, 4-pin, polycarbonate (with LED)

(png | 26 KB)
The selected altAttribute does not exist!

G 1/2 A hygienic, sliding connection, L250 mm (A03)

(png | 15 KB)

Zubehör
Programming tool
The selected altAttribute does not exist! USB-C IO-Link Master

Artikelnr.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP20

Artikelnr.: 11215448

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP67

Artikelnr.: 11215460

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP20

Artikelnr.: 11215445

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP67

Artikelnr.: 11215447

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
Peripherals – SensControl  – Wireless IO-Link master and app – Wireless IO-Link master SensControl
Wireless IO-Link Master

Artikelnr.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
Accessories process sensors – FlexProgrammer 9701 FlexProgrammer 9701
Configuration tool for process sensors

Artikelnr.: 10260076

  • Operated from a PC, supplied from the USB port
  • Remote operation, supplied from a battery
  • User-friendly software with help menus
  • CleverLevel LFFS / LBFH / LBFI / LBFS / LBFS hanging / PL20, CombiLevel PLP70, CombiPress PFMH / PFMN, CombiTemp TFRH / TFRN, CombiLyz AFI4 / AFI5, CombiView DFON, PBMH, PBMH autoclavable, PBMN flush, PBMN low pressure, PBMN high pressure, PBSN, PP20S, FlexTop 22xx, FlexTemp 23xx, TCR6, TE2, TER8, PT20, TFR5
Accessories
Mounting aids for sliding connection – ZPX1-006 ZPX1-006

Artikelnr.: 11108968

  • Compression ring kit
  • PEEK
  • 5 bar

Mounting aids for sliding connection – ZPX1-008 ZPX1-008

Artikelnr.: 11161017

  • G 1/2 A gland nut
  • AISI 316L (1.4404)
  • 5 bar

The selected altAttribute does not exist! ZPH1-3236

Artikelnr.: 11007909

  • SMS 1145, DN 51
  • AISI 316L (1.4404)
  • 25 bar

Hygienic adapters – ZPH1-32A1 ZPH1-32A1

Artikelnr.: 10347240

  • Rd52 (EH FTL EE2)
  • AISI 316L (1.4404)
  • 40 bar

Hygienic adapters – ZPH1-32BA ZPH1-32BA

Artikelnr.: 11118883

  • G 3/4 A ISO 228-1 (EH FTL GQ2)
  • AISI 316L (1.4404)
  • 40 bar

Hygienegerechte Adapter – ZPH1-32BC ZPH1-32BC

Artikelnr.: 11118834

  • G 3/4 A ISO 228-1 (VS Ø 21.3)
  • AISI 316L (1.4404)
  • 40 bar

Hygienegerechte Adapter – ZPH1-32C0 ZPH1-32C0

Artikelnr.: 10347657

  • G 1 A hygienegerecht
  • AISI 316L (1.4404)
  • 40 bar

Hygienegerechte Adapter – ZPH1-32CB ZPH1-32CB

Artikelnr.: 11098659

  • G 1 A ISO 228-1 (EH FTL GW2)
  • AISI 316L (1.4404)
  • 40 bar

Hygienegerechte Adapter – ZPH1-32CD ZPH1-32CD

Artikelnr.: 11120583

  • G 1 A ISO 228-1 (VS Ø 21.3)
  • AISI 316L (1.4404)
  • 40 bar

Hygienegerechte Adapter – ZPH1-32D3 ZPH1-32D3

Artikelnr.: 11188295

  • BHC 3A DN 38
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG

Hygienegerechte Adapter – ZPH3-3213 ZPH3-3213

Artikelnr.: 11190720

  • ISO 2852 (Tri-Clamp), DN 25, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN 26.9, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1", Ø 50.5
  • ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5
  • DIN 32676-A (Tri-Clamp), DN 32; 40, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN33.7, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1 1/2", Ø 50.5
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienegerechte Adapter – ZPH3-3216 ZPH3-3216

Artikelnr.: 11190721

  • ISO 2852 (Tri-Clamp), DN 40; 51, Ø 64.0
  • DIN 32676-A (Tri-Clamp), DN 50, Ø 64.0
  • DIN 32676-B (Tri-Clamp), DN 42.4; 48.3, Ø 64.0
  • DIN 32676-C (Tri-Clamp), DN 2", Ø 64.0
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienegerechte Adapter – ZPH3-3221 ZPH3-3221

Artikelnr.: 11190723

  • DIN 11851 (Milchrohrverschraubung), DN 25
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienegerechte Adapter – ZPH3-3224 ZPH3-3224

Artikelnr.: 11190724

  • DIN 11851 (Milchrohrverschraubung), DN 40
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienegerechte Adapter – ZPH3-3225 ZPH3-3225

Artikelnr.: 11190725

  • DIN 11851 (Milchrohrverschraubung), DN 50
  • AISI 316L (1.4404)
  • 10 bar
  • EHEDG
  • 3-A

Hygienegerechte Adapter – ZPH3-324E ZPH3-324E

Artikelnr.: 11190729

  • Varivent® DN 32 … 125; 1 1/2" … 6" (Type N), Ø 68
  • AISI 316L (1.4404)
  • 10 bar
  • EHEDG
  • 3-A

Hygienegerechte Adapter – ZPH3-3254 ZPH3-3254

Artikelnr.: 11190726

  • DIN 11864-1-A (Aseptik-Rohrverschraubung), DN 40
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienegerechte Adapter – ZPH3-3255 ZPH3-3255

Artikelnr.: 11190727

  • DIN 11864-1-A (Aseptik-Rohrverschraubung), DN 50
  • AISI 316L (1.4404)
  • 25 bar
  • EHEDG
  • 3-A

Hygienegerechte Adapter – ZPH3-344F ZPH3-324F

Artikelnr.: 11261830

  • Varivent® DN 25; 1" (Type F), Ø 50
  • AISI 316L (1.4404)
  • 10 bar
  • EHEDG
  • 3-A

Gewinde-Adapter – ZPI1-32B ZPI1-32B

Artikelnr.: 10296367

  • G 1 A ISO 228-1
  • AISI 316L (1.4404)
  • 40 bar

Gewinde-Adapter – ZPI1-32D ZPI1-32D

Artikelnr.: 11113925

  • G 1 1/2 A ISO 228-1
  • AISI 316L (1.4404)
  • 40 bar

Gewinde-Adapter – ZPI1-32E ZPI1-32E

Artikelnr.: 11094800

  • G 2 A ISO 228-1
  • AISI 316L (1.4404)
  • 40 bar

Gewinde-Adapter – ZPI1-32G – Adapter, Tauchhülsen und Einsätze ZPI1-32G

Artikelnr.: 11116340

  • 1-11.5 NPT
  • AISI 316L (1.4404)

Hygienegerechte Einschweissmuffen – ZPW2-326 ZPW2-326

Artikelnr.: 10326080

  • Schweissanschluss DN 25 … 50, Ø 29 x 36.5
  • AISI 316L (1.4404)
  • 40 bar

Hygienegerechte Einschweissmuffen – ZPW2-327 ZPW2-327

Artikelnr.: 10347612

  • Schweissanschluss DN 65 … 150, Ø 30 x 36.5
  • AISI 316L (1.4404)
  • 40 bar

Hygienegerechte Einschweissmuffen – ZPW2-326 ZPW3-326

Artikelnr.: 11218423

  • Schweissanschluss DN 25 … 50, Ø 29 x 36.5
  • AISI 316L (1.4404)
  • 40 bar
  • 3-A

Hygienegerechte Einschweissmuffen – ZPW3-321 ZPW3-321

Artikelnr.: 11190740

  • Schweissanschluss Ø 30 x 34
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienegerechte Einschweissmuffen – ZPW2-327 ZPW3-327

Artikelnr.: 11218428

  • Schweissanschluss DN 65 … 150, Ø 30 x 36.5
  • AISI 316L (1.4404)
  • 40 bar
  • 3-A

Hygienegerechte Einschweissmuffen – ZPW3-321 ZPW3-381

Artikelnr.: 11235188

  • Schweissanschluss Ø 30 x 34
  • Hastelloy C-22
  • 40 bar

Hygienegerechte Einschweissmuffen – ZPW2-324 ZPW2-324

Artikelnr.: 10296300

  • Schweissanschluss Ø 35 x 34
  • AISI 316L (1.4404)
  • 40 bar

Hygienegerechte Einschweissmuffen – ZPW3-322 ZPW3-322

Artikelnr.: 11190741

  • Schweissanschluss Ø 45 x 34
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Blindstopfen – ZPX5-32 ZPX5-32

Artikelnr.: 10296329

  • G 1/2 A hygienegerecht
  • AISI 316L (1.4404)
  • 100 bar

Schweissdorne – ZPX6-36 ZPX6-36

Artikelnr.: 11122967

  • G 1/2 A hygienegerecht
  • Messing
  • 40 bar

LED-Anschlusskabel
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232872

Artikelnr.: 11232872

  • M12, Buchse, A-kodiert, 4-polig; PUR, 100 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11230932

Artikelnr.: 11230932

  • M12, Buchse, A-kodiert, 4-polig; PUR, 200 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232873

Artikelnr.: 11232873

  • M12, Buchse, A-kodiert, 4-polig; PUR, 300 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11230401

Artikelnr.: 11230401

  • M12, Buchse, A-kodiert, 4-polig; PUR, 500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11230933

Artikelnr.: 11230933

  • M12, Buchse, A-kodiert, 4-polig; PUR, 1000 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232874

Artikelnr.: 11232874

  • M12, Buchse, A-kodiert, 4-polig; PUR, 1500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232875

Artikelnr.: 11232875

  • M12, Buchse, A-kodiert, 4-polig; PUR, 2000 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232878

Artikelnr.: 11232878

  • M12, Buchse, A-kodiert, 4-polig; PUR, 100 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11230937

Artikelnr.: 11230937

  • M12, Buchse, A-kodiert, 4-polig; PUR, 200 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232879

Artikelnr.: 11232879

  • M12, Buchse, A-kodiert, 4-polig; PUR, 300 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11230405

Artikelnr.: 11230405

  • M12, Buchse, A-kodiert, 4-polig; PUR, 500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11230938

Artikelnr.: 11230938

  • M12, Buchse, A-kodiert, 4-polig; PUR, 1000 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232880

Artikelnr.: 11232880

  • M12, Buchse, A-kodiert, 4-polig; PUR, 1500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232881

Artikelnr.: 11232881

  • M12, Buchse, A-kodiert, 4-polig; PUR, 2000 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
The selected altAttribute does not exist! CAM12.A4-11232908

Artikelnr.: 11232908

  • M12, Buchse, A-kodiert, 4-polig; TPE-S, 100 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m, Food & Beverage
  • Kopf A: IP65, IP68, IP69K
  • ECOLAB getestet
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A4-11230960

Artikelnr.: 11230960

  • M12, Buchse, A-kodiert, 4-polig; TPE-S, 200 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m, Food & Beverage
  • Kopf A: IP65, IP68, IP69K
  • ECOLAB getestet
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A4-11232909

Artikelnr.: 11232909

  • M12, Buchse, A-kodiert, 4-polig; TPE-S, 300 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m, Food & Beverage
  • Kopf A: IP65, IP68, IP69K
  • ECOLAB getestet
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A4-11230460

Artikelnr.: 11230460

  • M12, Buchse, A-kodiert, 4-polig; TPE-S, 500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m, Food & Beverage
  • Kopf A: IP65, IP68, IP69K
  • ECOLAB getestet
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A4-11230961

Artikelnr.: 11230961

  • M12, Buchse, A-kodiert, 4-polig; TPE-S, 1000 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m, Food & Beverage
  • Kopf A: IP65, IP68, IP69K
  • ECOLAB getestet
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A4-11232910

Artikelnr.: 11232910

  • M12, Buchse, A-kodiert, 4-polig; TPE-S, 1500 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m, Food & Beverage
  • Kopf A: IP65, IP68, IP69K
  • ECOLAB getestet
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A4-11232911

Artikelnr.: 11232911

  • M12, Buchse, A-kodiert, 4-polig; TPE-S, 2000 cm, freies Kabelende
  • Geeignet für Schleppkette, Robotik ± 180 °/m, Food & Beverage
  • Kopf A: IP65, IP68, IP69K
  • ECOLAB getestet
  • Halogenfrei
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232610

Artikelnr.: 11232610

  • M12, Buchse, A-kodiert, 4-polig; PUR, 100 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232611

Artikelnr.: 11232611

  • M12, Buchse, A-kodiert, 4-polig; PUR, 200 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232612

Artikelnr.: 11232612

  • M12, Buchse, A-kodiert, 4-polig; PUR, 300 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232613

Artikelnr.: 11232613

  • M12, Buchse, A-kodiert, 4-polig; PUR, 500 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232614

Artikelnr.: 11232614

  • M12, Buchse, A-kodiert, 4-polig; PUR, 1000 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232615

Artikelnr.: 11232615

  • M12, Buchse, A-kodiert, 4-polig; PUR, 1500 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232872 – CAM12.A4-11230932 – CAM12.A4-11232873 – CAM12.A4-11230401 – CAM12.A4-11230933 – CAM12.A4-11232874 – CAM12.A4-11232875 – CAM12.A4-11232876 CAM12.A4-11232616

Artikelnr.: 11232616

  • M12, Buchse, A-kodiert, 4-polig; PUR, 2000 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232626

Artikelnr.: 11232626

  • M12, Buchse, A-kodiert, 4-polig; PUR, 100 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232627

Artikelnr.: 11232627

  • M12, Buchse, A-kodiert, 4-polig; PUR, 200 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232629

Artikelnr.: 11232629

  • M12, Buchse, A-kodiert, 4-polig; PUR, 500 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232628

Artikelnr.: 11232628

  • M12, Buchse, A-kodiert, 4-polig; PUR, 300 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232630

Artikelnr.: 11232630

  • M12, Buchse, A-kodiert, 4-polig; PUR, 1000 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232631

Artikelnr.: 11232631

  • M12, Buchse, A-kodiert, 4-polig; PUR, 1500 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Anschlusskabel – CAM12.A4-11232878 – CAM12.A4-11230937 – CAM12.A4-11232879 – CAM12.A4-11230405 – CAM12.A4-11230938 – CAM12.A4-11232880 – CAM12.A4-11232881 – CAM12.A4-11232882 CAM12.A4-11232632

Artikelnr.: 11232632

  • M12, Buchse, A-kodiert, 4-polig; PUR, 2000 cm, freies Kabelende
  • Schleppkette; Robotik ± 180 ° /m
  • Head A: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Verbindungskabel
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230419

Artikelnr.: 11230419

  • M12, Stecker, A-kodiert, 4-polig; PUR, 100 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230941

Artikelnr.: 11230941

  • M12, Stecker, A-kodiert, 4-polig; PUR, 200 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11232933

Artikelnr.: 11232933

  • M12, Stecker, A-kodiert, 4-polig; PUR, 300 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230420

Artikelnr.: 11230420

  • M12, Stecker, A-kodiert, 4-polig; PUR, 500 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230942

Artikelnr.: 11230942

  • M12, Stecker, A-kodiert, 4-polig; PUR, 1000 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11232934

Artikelnr.: 11232934

  • M12, Stecker, A-kodiert, 4-polig; PUR, 1500 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11232935

Artikelnr.: 11232935

  • M12, Stecker, A-kodiert, 4-polig; PUR, 2000 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11232937

Artikelnr.: 11232937

  • M12, Stecker, A-kodiert, 4-polig; PUR, 100 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11230943

Artikelnr.: 11230943

  • M12, Stecker, A-kodiert, 4-polig; PUR, 200 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11232938

Artikelnr.: 11232938

  • M12, Stecker, A-kodiert, 4-polig; PUR, 300 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11230421

Artikelnr.: 11230421

  • M12, Stecker, A-kodiert, 4-polig; PUR, 500 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11230944

Artikelnr.: 11230944

  • M12, Stecker, A-kodiert, 4-polig; PUR, 1000 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11232939

Artikelnr.: 11232939

  • M12, Stecker, A-kodiert, 4-polig; PUR, 1500 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11232937 – CAM12.A4-11230943 – CAM12.A4-11232938 – CAM12.A4-11230421 – CAM12.A4-11230944 – CAM12.A4-11232939 – CAM12.A4-11232940 – CAM12.A4-11232941 CAM12.A4-11232940

Artikelnr.: 11232940

  • M12, Stecker, A-kodiert, 4-polig; PUR, 2000 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11230422

Artikelnr.: 11230422

  • M12, Stecker, A-kodiert, 4-polig; PUR, 100 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11230945

Artikelnr.: 11230945

  • M12, Stecker, A-kodiert, 4-polig; PUR, 200 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11232942

Artikelnr.: 11232942

  • M12, Stecker, A-kodiert, 4-polig; PUR, 300 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11230423

Artikelnr.: 11230423

  • M12, Stecker, A-kodiert, 4-polig; PUR, 500 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11230946

Artikelnr.: 11230946

  • M12, Stecker, A-kodiert, 4-polig; PUR, 1000 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11232943

Artikelnr.: 11232943

  • M12, Stecker, A-kodiert, 4-polig; PUR, 1500 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230422 – CAM12.A4-11230945 – CAM12.A4-11232942 – CAM12.A4-11230423 – CAM12.A4-11230946 – CAM12.A4-11232943 – CAM12.A4-11232944 – CAM12.A4-11232945 CAM12.A4-11232944

Artikelnr.: 11232944

  • M12, Stecker, A-kodiert, 4-polig; PUR, 2000 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232676

Artikelnr.: 11232676

  • M12, Stecker, A-kodiert, 4-polig; PUR, 100 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232677

Artikelnr.: 11232677

  • M12, Stecker, A-kodiert, 4-polig; PUR, 150 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232678

Artikelnr.: 11232678

  • M12, Stecker, A-kodiert, 4-polig; PUR, 200 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232679

Artikelnr.: 11232679

  • M12, Stecker, A-kodiert, 4-polig; PUR, 300 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232680

Artikelnr.: 11232680

  • M12, Stecker, A-kodiert, 4-polig; PUR, 400 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232681

Artikelnr.: 11232681

  • M12, Stecker, A-kodiert, 4-polig; PUR, 500 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232682

Artikelnr.: 11232682

  • M12, Stecker, A-kodiert, 4-polig; PUR, 1000 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232683

Artikelnr.: 11232683

  • M12, Stecker, A-kodiert, 4-polig; PUR, 1500 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232684

Artikelnr.: 11232684

  • M12, Stecker, A-kodiert, 4-polig; PUR, 2000 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232686

Artikelnr.: 11232686

  • M12, Stecker, A-kodiert, 4-polig; PUR, 100 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232687

Artikelnr.: 11232687

  • M12, Stecker, A-kodiert, 4-polig; PUR, 150cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232688

Artikelnr.: 11232688

  • M12, Stecker, A-kodiert, 4-polig; PUR, 200 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232689

Artikelnr.: 11232689

  • M12, Stecker, A-kodiert, 4-polig; PUR, 300 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232690

Artikelnr.: 11232690

  • M12, Stecker, A-kodiert, 4-polig; PUR, 400 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232691

Artikelnr.: 11232691

  • M12, Stecker, A-kodiert, 4-polig; PUR, 500 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232692

Artikelnr.: 11232692

  • M12, Stecker, A-kodiert, 4-polig; PUR, 1000 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232693

Artikelnr.: 11232693

  • M12, Stecker, A-kodiert, 4-polig; PUR, 1500 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232694

Artikelnr.: 11232694

  • M12, Stecker, A-kodiert, 4-polig; PUR, 2000 cm, geschirmt; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11234994

Artikelnr.: 11234994

  • M12, Stecker, A-kodiert, 4-polig; PUR, 60 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 360 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11234995

Artikelnr.: 11234995

  • M12, Stecker, A-kodiert, 4-polig; PUR, 100 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 360 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11234996

Artikelnr.: 11234996

  • M12, Stecker, A-kodiert, 4-polig; PUR, 150 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 360 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11234997

Artikelnr.: 11234997

  • M12, Stecker, A-kodiert, 4-polig; PUR, 200 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 360 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11234998

Artikelnr.: 11234998

  • M12, Stecker, A-kodiert, 4-polig; PUR, 300 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 360 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
Verbindungskabel – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11234999

Artikelnr.: 11234999

  • M12, Stecker, A-kodiert, 4-polig; PUR, 500 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 360 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A4-11235030

Artikelnr.: 11235030

  • M12, Stecker, A-kodiert, 4-polig; PUR, 60 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 360 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A4-11235031

Artikelnr.: 11235031

  • M12, Stecker, A-kodiert, 4-polig; PUR, 100 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 360 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A4-11235032

Artikelnr.: 11235032

  • M12, Stecker, A-kodiert, 4-polig; PUR, 200 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 360 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A4-11235033

Artikelnr.: 11235033

  • M12, Stecker, A-kodiert, 4-polig; PUR, 300 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 360 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.A4-11235034

Artikelnr.: 11235034

  • M12, Stecker, A-kodiert, 4-polig; PUR, 500 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 360 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei
LED-Verbindungskabel
Verbindungskabel – CAM12.A4-11232946 – CAM12.A4-11230947 – CAM12.A4-11232947 – CAM12.A4-11230425 – CAM12.A4-11230948 – CAM12.A4-11232948 – CAM12.A4-11232949 – CAM12.A4-11232950 CAM12.A4-11232946

Artikelnr.: 11232946

  • M12, Stecker, A-kodiert, 4-polig; PUR, 100 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Verbindungskabel – CAM12.A4-11232946 – CAM12.A4-11230947 – CAM12.A4-11232947 – CAM12.A4-11230425 – CAM12.A4-11230948 – CAM12.A4-11232948 – CAM12.A4-11232949 – CAM12.A4-11232950 CAM12.A4-11230947

Artikelnr.: 11230947

  • M12, Stecker, A-kodiert, 4-polig; PUR, 200 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Verbindungskabel – CAM12.A4-11232946 – CAM12.A4-11230947 – CAM12.A4-11232947 – CAM12.A4-11230425 – CAM12.A4-11230948 – CAM12.A4-11232948 – CAM12.A4-11232949 – CAM12.A4-11232950 CAM12.A4-11232947

Artikelnr.: 11232947

  • M12, Stecker, A-kodiert, 4-polig; PUR, 300 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Verbindungskabel – CAM12.A4-11232946 – CAM12.A4-11230947 – CAM12.A4-11232947 – CAM12.A4-11230425 – CAM12.A4-11230948 – CAM12.A4-11232948 – CAM12.A4-11232949 – CAM12.A4-11232950 CAM12.A4-11230425

Artikelnr.: 11230425

  • M12, Stecker, A-kodiert, 4-polig; PUR, 500 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Verbindungskabel – CAM12.A4-11232946 – CAM12.A4-11230947 – CAM12.A4-11232947 – CAM12.A4-11230425 – CAM12.A4-11230948 – CAM12.A4-11232948 – CAM12.A4-11232949 – CAM12.A4-11232950 CAM12.A4-11230948

Artikelnr.: 11230948

  • M12, Stecker, A-kodiert, 4-polig; PUR, 1000 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Verbindungskabel – CAM12.A4-11232946 – CAM12.A4-11230947 – CAM12.A4-11232947 – CAM12.A4-11230425 – CAM12.A4-11230948 – CAM12.A4-11232948 – CAM12.A4-11232949 – CAM12.A4-11232950 CAM12.A4-11232948

Artikelnr.: 11232948

  • M12, Stecker, A-kodiert, 4-polig; PUR, 1500 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
Verbindungskabel – CAM12.A4-11232946 – CAM12.A4-11230947 – CAM12.A4-11232947 – CAM12.A4-11230425 – CAM12.A4-11230948 – CAM12.A4-11232948 – CAM12.A4-11232949 – CAM12.A4-11232950 CAM12.A4-11232949

Artikelnr.: 11232949

  • M12, Stecker, A-kodiert, 4-polig; PUR, 2000 cm; M12, Buchse, A-kodiert, 4-polig
  • Geeignet für Schleppkette, Robotik ± 180 °/m
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle

Nach oben