The Baumer LX VisualApplets cameras with integrated image preprocessing were honored with the highest award at this year‘s „Vision Systems Design Innovators Awards Program“.
The CX.I cameras’ outstanding performance and optimized combination of mechanical and electrical capabilities have convinced the expert jury of the inspect award 2019 as well as the readers of the inspect and messtec drives Automation magazines and for this, they were awarded 1st prize in the vision category.
At the recent „Vision Show“ in Boston, the Baumer SmartApplets have been awarded bronze under the "Vision Systems Design 2018 Innovators Awards Program". These ready-to-use function extensions for the LX VisualApplets cameras provide users with the benefit of drop-in solutions for standard tasks...
The new smart VeriSens vision sensors XF900 and XC900 control the collaborating robots (cobots) of Universal Robots within only a few minutes of setting up. The robot-compatible vision sensors are mounted directly on the cobot or above it. Thanks to the SmartGrid (patent pending), calibration in terms of image distortion, conversion into world coordinates, and coordinate alignment between the vision sensor and robot take place automatically and extremely easy.
The Baumer LX VisualApplets cameras with integrated image preprocessing and the VeriSens vision sensors with Color FEX 3D color assistant were awarded as inVISION Top Innovations 2016.
With FLEX-3A, OTTO Vision Technology GmbH offers a high-end 3D scanner with a measuring range from 20 mm to 200 mm for non-contact 3D detection and geometry inspection of complex objects. Find out in our application report which is the role played by two cameras of the CX series with 12 megapixel and USB 3.0 interface.
The Baumer CX.I cameras with their outstanding performance convinced the expert panel and participants of the online poll on the inspect award 2019 and were awarded 1st prize in the Vision category.
Five new models with a 10 GigE Vision compliant interface for use with optical cables expand the Baumer LX series. The cameras are ideal for applications requiring a high bandwidth of 1.1 GB/s over long distances. In accordance with the SFP+ module used, long-distance solutions can be achieved up to 10 kilometers – without the need for media converters.
With the expansion of the LX series by eight new models, Baumer combines the latest Sony Pregius sensors with the innovative, cost-effective 10 GigE interface.
Where do manufacturers in machinery and plant engineering get the best optical sensors, level switches and rotary encoders from? Answer: from Baumer. Customers know well that at Baumer they always get some extra performance on top as special support in tricky measuring tasks.