Technical data
General data
Usage
  • Connecting cable for
  • Connector type M8
Connection type (head 1)
  • Connector female
Dimension (head 1)
  • M8
Type (head 1)
  • Angled
Connection type (head 2)
  • Free cable end
Particular characteristics
  • Suitable for flexible cable carriers
Shielding
  • Shielded
Material cable jacket
  • PUR halogen-free
Length
  • 5 m
Number of positions
  • 4 pins
Protection class
  • IP 65/67

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Pin assignment

To the top