• Imagen
  • Nombre del producto
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features

filtrar por características

Product group

Sensing range

Design

Housing version

Dimension

Connection types

Protection class/approvals

Output circuit/interface

Field of application

Adjustability

Imagen Nombre del producto Product group Housing Sensing distance max. Measurement type Features
PL240-140T54.CV0200.00

Artículo no..: 11722484

Product group
  • Detectores de proximidad capacitivos
Housing
  • 40 mm x 40 mm
  • Adhesion compensation
  • Flush with container outer wall
Sensing distance max.
  • 6 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 4 x 0,14, 2 m
  • -25 … 60 °C
  • IP 67
Consultar
PL240-140T54.UV0020.00

Artículo no..: 11265318

Product group
  • Detectores de proximidad capacitivos
Housing
  • 40 mm x 40 mm
  • Adhesion compensation
  • Flush with container outer wall
Sensing distance max.
  • 6 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 67
Consultar
PL240-140T54.WV0020.00

Artículo no..: 11265331

Product group
  • Detectores de proximidad capacitivos
Housing
  • 40 mm x 40 mm
  • Adhesion compensation
  • Flush with container outer wall
Sensing distance max.
  • 6 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M12, L=200 mm
  • -25 … 60 °C
  • IP 67
Consultar
CFAK 12N1103

Artículo no..: 10164642

Product group
  • Detectores de proximidad capacitivos
  • en contacto directo con los medios
Housing
  • 12 mm x 39 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Consultar
CFAK 12N1140/KS35L

Artículo no..: 11039126

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Consultar
CFAK 12N1140/L

Artículo no..: 11039124

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Consultar
CFAK 12N3103

Artículo no..: 11001685

Product group
  • Detectores de proximidad capacitivos
  • en contacto directo con los medios
Housing
  • 12 mm x 39 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Consultar
CFAK 12N3140/KS35L

Artículo no..: 11045948

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Consultar
CFAK 12N3140/L

Artículo no..: 11045947

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Consultar
CFAK 12P1103

Artículo no..: 10129050

Product group
  • Detectores de proximidad capacitivos
  • en contacto directo con los medios
Housing
  • 12 mm x 39 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Consultar
CFAK 12P1140/KS35L

Artículo no..: 11017112

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Consultar
CFAK 12P1140/L

Artículo no..: 11017111

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Consultar
CFAK 12P3103

Artículo no..: 10164795

Product group
  • Detectores de proximidad capacitivos
  • en contacto directo con los medios
Housing
  • 12 mm x 39 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Consultar
CFAK 12P3140/KS35L

Artículo no..: 11045946

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Consultar
CFAK 12P3140/L

Artículo no..: 11045945

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Consultar
CFAK 18N1100

Artículo no..: 11001673

Product group
  • Detectores de proximidad capacitivos
  • en contacto directo con los medios
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Consultar
CFAK 18N1200

Artículo no..: 11001668

Product group
  • Detectores de proximidad capacitivos
  • en contacto directo con los medios
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Consultar
CFAK 18N3100

Artículo no..: 11001674

Product group
  • Detectores de proximidad capacitivos
  • en contacto directo con los medios
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Consultar
CFAK 18N3200

Artículo no..: 11001669

Product group
  • Detectores de proximidad capacitivos
  • en contacto directo con los medios
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Consultar
CFAK 18P1100

Artículo no..: 10165163

Product group
  • Detectores de proximidad capacitivos
  • en contacto directo con los medios
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Consultar
CFAK 18P1200

Artículo no..: 11001670

Product group
  • Detectores de proximidad capacitivos
  • en contacto directo con los medios
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Consultar
CFAK 18P3100

Artículo no..: 11001672

Product group
  • Detectores de proximidad capacitivos
  • en contacto directo con los medios
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Consultar
CFAK 18P3200

Artículo no..: 11001671

Product group
  • Detectores de proximidad capacitivos
  • en contacto directo con los medios
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Consultar
CFAK 22U9500/AMP

Artículo no..: 11149600

Product group
  • Sensores de barrido de frecuencia
  • designed for reliability
  • Adhesion resistant
Housing
  • 22 mm x 87 mm
  • plastic
  • Liquid level sensor for oil
  • Non-flush
Measurement type
  • Contact with medium
Features
  • Voltage output
  • Connector AMPSEAL 16 3 pin
  • -40 … 85 °C
  • IP 69K
Consultar
CFAM 12N1600

Artículo no..: 10119679

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Consultar
CFAM 12N1600/S14

Artículo no..: 10119689

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Consultar
CFAM 12N3600

Artículo no..: 10119682

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Consultar
CFAM 12N3600/S14

Artículo no..: 10119688

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Consultar
CFAM 12P1600

Artículo no..: 10236343

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Consultar
CFAM 12P1600/S14

Artículo no..: 10236345

Product group
  • Detectores de proximidad capacitivos
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Consultar

¿No encontró lo que buscaba?

Hasta la cima