Angle sensors

  • through beam sensor
  • 60 mm
  • pulsed red LED
  • PNP
  • potentiometer, 270°
  • connector M8, 3 pin
  • -10 … 60 °C
  • IP 67

Angle sensors

  • through beam sensor
  • 60 mm
  • pulsed red LED
  • Push-Pull
  • potentiometer / IO-Link
  • connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Ambient conditions
Operating temperature -10 … +60 °C -25 … +60 °C
Protection class IP 67 IP 67
Communication interface
IO-Link Yes
Interface IO-Link V1.1
Electrical data
Current consumption max. (no load) 30 mA 30 mA
Output circuit PNP Push-pull / IO-Link
Output current 200 mA 200 mA
Output function Light / dark operate switchable Light / dark operate switchable
Reverse polarity protection Yes Yes
Short circuit protection Yes Yes
Switching frequency 4 kHz 5000 Hz , default
1500 Hz
250 Hz
8000 Hz
Voltage drop Vd <2.8 VDC <2.8 VDC
Voltage supply range +Vs 10 … 35 VDC 10 … 30 VDC
General data
Ambient light immunity < 80 kLux
Hysteresis < 0.25 mm < 0.25 mm
Light indicator LED yellow LED yellow
Light source Pulsed red LED Pulsed red LED
Object size > 0.5 mm > 0.5 mm
Repeat accuracy 0.06 mm 0.06 mm
Response time / release time < 0.125 ms < 0.1 ms 0
Sensitivity adjustment Potentiometer, 270° Potentiometer, 270°
IO-Link
Type Through beam sensor Through beam sensor
Wave length 660 nm 660 nm
Mechanical data
Connection types Connector M8, 3 pin Connector M8, 3 pin
Depth 10 mm 10 mm
Design L profile L profile
Fork width Sb 60 mm 60 mm
Height / length 75 mm 75 mm
Housing material Die-cast zinc Die-cast zinc
Penetration depth 50 mm 50 mm
Width / diameter 75 mm 75 mm
To the top