Diffuse sensors with background suppression - miniature |
Diffuse sensors with background suppression - miniature |
|
|
|
|
|
|
|
Ambient conditions | ||
Operating temperature | -10 … +50 °C | -20 … +50 °C |
Protection class | IP 67 | IP 67 |
Electrical data | ||
Current consumption max. (no load) | 30 mA | 20 mA (@ 10 VDC) |
Current consumption typ. | 25 mA | 10 mA (@ 24 VDC) |
Jitter | ≤ 2 ms | |
Output circuit | NPN | NPN complementary |
Output current | 70 mA | 50 mA |
Output function | Light / dark operate | Light / dark operate |
Response time / release time | < 0.25 ms | ≤ 2 ms |
Reverse polarity protection | Yes, supply only | Yes |
Short circuit protection | Yes | Yes |
Voltage drop Vd | <1.8 VDC | <2 VDC |
Voltage supply range +Vs | 11 … 30 VDC | 10 … 30 VDC |
General data | ||
Alignment / soiled lens indicator | Flashing output indicator | |
Alignment optical axis | < 1,5° | |
Beam type | Line | |
Distance to focus | 40 mm | 60 mm |
Light indicator | LED yellow | |
Output indicator | LED yellow | |
Power on indication | LED green | LED green |
Repeat accuracy | < 0.2 mm at laser focus | |
Sensing distance Tw | 22 … 130 mm | 20 … 120 mm |
Sensing distance adjustment | Mechanical, 5 turn | qTeach |
Sensing range Tb | 3 … 122 mm | |
Sensing range Tb (at Tw max.) | 3 … 130 mm | |
Sensing range Tb (at Tw min.) | 3 … 22 mm | |
Smallest object recognizable typ. | 8 mm at 60 mm | |
Suppression of reciprocal influence | Yes | Yes |
Type | Background suppression | Background suppression |
Version | Line beam | Line beam |
Light Source | ||
Laser class | 1 | 1 |
Light source | Pulsed red laser diode | Pulsed red laser diode |
Wave length | 650 nm | 680 nm |
Mechanical data | ||
Cable characteristics | PVC / PVC 4 x 0.08 mm² | |
Connection types | Connector M8 4 pin | Flylead connector M8 4 pin, L=200 mm |
Depth | 16.3 mm | 15.8 mm |
Design | Rectangular | Rectangular |
Front (optics) | PMMA | PMMA |
Height / length | 27 mm | 25.1 mm |
Housing material | Plastic (ASA) | Plastic (ASA, PMMA) |
Mechanical mounting | Sleeve smooth (stainless steel) | |
Width / diameter | 10.4 mm | 8 mm |