Color sensors |
||
|
|
|
|
|
|
Ambient conditions | ||
Operating temperature | -10 … +55 °C | -10 … +55 °C |
Protection class | IP 67 | IP 67 |
Storage temperature | -20 … +70 °C | |
Electrical data | ||
Current consumption typ. | 35 mA (@ 24 VDC) | |
Jitter | < 0.016 ms < 0.05 ms (Color Mode) |
|
Level (sync., teach) | high: 2/3 Vs...Vs low: 0 V...1/3 Vs | |
Output circuit | PNP | PNP |
Output current | 100 mA | |
Output current (per channel) | < 100 mA | |
Output function | Light operate | Light / dark operate |
Power consumption | < 2 W | |
Remote Teach-In input | Protocol with return signal through channel 1-output | |
Response time / release time | < 0.34 ms | < 0.016 ms < 0.1 ms (Color Mode) |
Reverse polarity protection | Yes | Yes |
Short circuit protection | Yes | Yes |
Sync. input | Low active | |
Voltage drop Vd | <1.8 VDC | <2 VDC |
Voltage supply range +Vs | 10 … 30 VDC | 10 VDC … 30 VDC |
General data | ||
Beam height | 1.5 mm | |
Beam type | Line, vertical | |
Beam width | 5 mm | |
Channel status display | LED yellow per channel | |
Distance to focus | 9 mm | |
Light source | LED red / green / blue | |
Output indicator | LED yellow | |
Power on indication | LED green | LED green |
Sensing distance Tw | 40 mm | 9 mm ±3 mm |
Sensitivity adjustment | Teach-in | |
Sensor channels | 2 (teachable) | |
Signal display (Teach) | LED orange | |
Size of measuring spot | 3 mm x 5 mm | |
Tolerance ranges | 5-step teachable (LEDs) | |
Type | Diffuse contrast sensor | |
Version | Display Optional color mode |
|
Light Source | ||
Light source | LED red / green / blue | |
Wave length | 465 nm 520 nm 630 nm |
|
Mechanical data | ||
Connection types | Connector M12 5 pin, rotatable | |
Depth | 79 mm | |
Design | Rectangular | Rectangular |
Device plug | Connector M12, 8 pin, rotatable | |
Front (optics) | Glass | Glass |
Height / length | 60.2 mm | |
Housing material | Die-cast zinc | Aluminum |
Width / diameter | 22.9 mm | 31.9 mm |