Hall sensors

  • cable FEP, 2 m
  • -40 … 120 °C
  • Cable PUR, 2 m
  • Operating temperature -40 … 85 °C
Ambient conditions
Operating temperature -40 … +120 °C -40 … +85 °C
Protection class (sensing face) IP 68 IP 67
Protection class (sensor) IP 67 IP 67
Electrical data
Current consumption max. (no load) 20 mA 20 mA
Output A PNP Push-pull
Output B None None
Output current 30 mA 30 mA
Reverse polarity protection Yes, Vs to GND Yes, Vs to GND
Short circuit protection Yes Yes
Switching frequency range 1 … 20 kHz 0 … 15 kHz
Voltage drop Vd <3 VDC <5 VDC (I = 15 mA)
Voltage supply range +Vs 8 … 28 VDC 8 … 28 VDC
General data
Gear material ferromagnetic Ferromagnetic
Gear width > 6 mm > 6 mm
Min. gear size > module 1 > module 1
Sensor type Differential hall sensor Hall sensors
Version Full metal
Working distance max. <1 mm (module 1), <2,5 mm (module 3) <0.7 mm (module 1), <2.4 mm (module 3)
Mechanical data
Connection types Cable FEP, 2 m Cable PUR, 2 m
Design Cylindrical threaded Cylindrical threaded
Dimension 12 mm 12 mm
Front of sensor durable against pressure 20 bar
Housing length 60 mm 50 mm
Housing material Stainless steel Brass nickel plated
Installation aid Keyway
Material (sensing face) PBTP
To the top