Gigabit Ethernet, 5 Megapixel, Monochrome |
Gigabit Ethernet, 5 Megapixel, Monochrome |
|
|
|
|
Acquisition formats | ||
Image formats, aquisition frame rate max. (Burst Mode) | Full Frame, 2448 × 2048 px, max. 36 fps | Full Frame, 2448 × 2048 px, max. 36 fps |
Image formats, interface frame rate max. | Full Frame, 2448 × 2048 px, max. 24 fps Binning 2×2, 1224 × 1024 px, max. 36 fps Binning 2×1, 1224 × 2048 px, max. 36 fps Binning 1×2, 2448 × 1024 px, max. 36 fps |
Full Frame, 2448 × 2048 px, max. 24 fps Binning 2×2, 1224 × 1024 px, max. 36 fps Binning 2×1, 1224 × 2048 px, max. 36 fps Binning 1×2, 2448 × 1024 px, max. 36 fps |
Pixel formats | Mono8 Mono10 Mono12 Mono12 Packed |
Mono8 Mono10 Mono12 Mono12 Packed |
Camera features | ||
Acquisition / Interface | Burst Mode Adjustable Framerate Short Exposure Time Enable Device Link Throughput Limit Internal Image Buffer |
Burst Mode Adjustable Framerate Short Exposure Time Enable Device Link Throughput Limit Internal Image Buffer |
Additional Functions | User Set Integrated temperature sensor Readable additional information (e.g. sensor information) Save Custom Data |
User Set Integrated temperature sensor Readable additional information (e.g. sensor information) |
Auto Functions | Exposure Auto Gain Auto |
Exposure Auto Gain Auto |
Basic Functions | Exposure Gain Trigger / Exposure Active (Flash) Binning 2x2 Partial Scan Offset Free Running Mode (Live Image) |
Exposure Gain Trigger / Exposure Active (Flash) Binning 2x2 Partial Scan Offset Free Running Mode (Live Image) |
Calibration data | Camera calibration data (user defined storage for intrinsic / extrinsic camera parameters, and geometry distortion values) Customer data storage (128 bytes user defined) |
|
Image Pre-processing | Image Flipping (X/Y) LUT / Gamma |
Image Flipping (X/Y) LUT / Gamma |
Internal image buffer | 115 MB 8 images (Trigger Mode) 1 image (Free Running Mode) |
115 MB 8 images (Trigger Mode) 1 image (Free Running Mode) |
Process Synchronization | Events Timer Trigger Delay Debouncer Counter Sequencer Trigger via Action CMD (GigE) Additional Output Modes (e.g. Trigger Ready) Chunk data inside transferred image Encoder support via Counter End trigger source |
Events Timer Trigger Delay Debouncer Counter Sequencer Trigger via Action CMD (GigE) Additional Output Modes (e.g. Trigger Ready) Chunk data inside transferred image Encoder support via Counter End trigger source |
Synchronization | free running trigger |
free running trigger |
Trigger delay | 0 … 2 sec, tracking and buffering of up to 256 trigger signals | 0 … 2 sec, tracking and buffering of up to 256 trigger signals |
Trigger sources | Hardware Software ActionCommand |
Hardware Software ActionCommand |
Conformity | ||
Conformity | CE RoHS |
CE RoHS |
Data quality (EMVA 1288 typical) | ||
Dark noise | 2.02 e- | 2.02 e- |
Dynamic range | 70.8 dB | 70.8 dB |
Quantum efficiency | 64.3 % @ 535 nm | 64.3 % @ 535 nm |
Saturation capacity | 9344 e- | 9344 e- |
Signal-to-noise ratio | 39.7 dB | 39.7 dB |
Digital I/Os | ||
Lines | 1 input line 1 output line 2 general purpose lines |
1 input line 1 output line 2 general purpose lines |
Electrical data | ||
Power consumption | Approx. 2.6 W @ 12 VDC and 24 fps Approx. 3.1 W @ 48 VDC (PoE) and 24 fps |
Approx. 2.8 W @ 12 VDC and 24 fps Approx. 3.5 W @ 48 VDC (PoE) and 24 fps |
Voltage supply range +Vs | 12 … 24 V DC (external power supply) 36 … 57 V DC (Power over Ethernet) |
12 … 24 V DC (external power supply) 36 … 57 V DC (Power over Ethernet) |
Environmental conditions | ||
Humidity | 10 … 90 % (non-condensing) | 10 … 90 % (non-condensing) |
Operating temperature | 0 … +65 ° @ T = measurement point | 0 … +65 ° @ T = measurement point |
Protection class | IP 40 (with mounted lens and cable) | IP 40 (with mounted lens and cable) |
Storage temperature | -20 … +70 °C | -20 … +70 °C |
Image preprocessing | ||
Analog controls | Gain (0 … 48 dB) Offset (0 … 255 LSB 12 Bit) |
Gain (0 … 48 dB) Offset (0 … 255 LSB 12 Bit) |
Color models | Mono | Mono |
Interfaces and connectors | ||
Data interface | Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer rate 100 Mbits/sec, Connector: 8P8C Modular Jack (RJ45) | Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Connector: 8P8C Modular Jack (RJ45), screwable type |
Process interface | M8 / 8 pins (SACC-DSI-M8MS-8CON-M8-L180) | M8 / 8 pins (SACC-DSI-M8MS-8CON-M8-L180) |
Mechanical data | ||
Depth | 46.1 mm | 46.1 mm |
Height | 36 mm | 36 mm |
Lens mount | C-mount | C-mount |
Material | aluminum, baked varnish | aluminum, baked varnish |
Weight | ≤ 110 g | ≤ 110 g |
Width | 36 mm | 36 mm |
Non-volatile memory | ||
Flash memory size | 128 kB | 128 kB |
Sensor information | ||
Exposure time | 0.001 … 60000 ms | 0.001 … 60000 ms |
Mono/Color | Mono | Mono |
Pixel size | 3.45 × 3.45 µm | 3.45 × 3.45 µm |
Resolution | 2448 × 2048 px | 2448 × 2048 px |
Sensor | Sony IMX264 Gen2 | Sony IMX264 Gen2 |
Sensor type | 2/3″ CMOS | 2/3″ CMOS |
Shutter type | Global shutter | Global shutter |