Technical data
General data
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed infrared diode
Actual range Sb
  • 2.5 m
Nominal range Sn
  • 3 m
Wave length
  • 880 nm
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 48 mA
Current consumption typ.
  • 17 mA
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 8 mm
Height / length
  • 59 mm
Design
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Front (optics)
  • PC
Connection types
  • Cable 3 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +65 °C
Protection class
  • IP 65

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Fitting receiver
FEAM 08P1002
Through beam sensors - subminiature

Article no.: 10219153

  • receiver
  • through beam sensor
  • 2,5 m
  • PNP
  • no
  • cable 3 pin, 2 m
  • -25 … 65 °C
  • IP 65
FEAM 08P1002/S35L
Through beam sensors - subminiature

Article no.: 10238056

  • receiver
  • through beam sensor
  • 2,5 m
  • PNP
  • no
  • connector M8, 3 pin
  • -25 … 65 °C
  • IP 65
FEAM 08P3002
Through beam sensors - subminiature

Article no.: 10218468

  • receiver
  • through beam sensor
  • 2,5 m
  • PNP
  • no
  • cable 3 pin, 2 m
  • -25 … 65 °C
  • IP 65
FEAM 08P3002/S35L
Through beam sensors - subminiature

Article no.: 10238057

  • receiver
  • through beam sensor
  • 2,5 m
  • PNP
  • no
  • connector M8, 3 pin
  • -25 … 65 °C
  • IP 65
Mounting accessories
Sensofix series 08 round

Article no.: 10151719

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

To the top