Technical data
General data
Type
  • Intensity difference
Sensing distance Tw
  • < 80 mm
Alignment / soiled lens indicator
  • Flashing light indicator
Light indicator
  • LED red
Sensitivity adjustment
  • No
Suppression of reciprocal influence
  • Yes
Light Source
Light source
  • Pulsed infrared diode
Wave length
  • 880 nm
Electrical data
Response time / release time
  • < 1 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 42 mA
Current consumption typ.
  • 20 mA
Voltage drop Vd
  • <2 VDC
Output function
  • Dark operate
Output circuit
  • PNP
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 8 mm
Height / length
  • 56 mm
Design
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Front (optics)
  • PC
Connection types
  • Cable 3 pin, 2 m
Ambient conditions
Protection class
  • IP 65
Operating temperature
  • -25 … +65 °C

Downloads
Data sheet
Certificates / approvals
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
Sensofix series 08 round

Article no.: 10151719

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

To the top