• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Scanning range Sd

Output circuit

Special type

Image Product name Product group Housing Sensing distance max. Features Availability
R600V.DAE0-11188367

Article no.: 11188367

Product group
  • Radar distance measuring sensors
  • Multi-object (ground & crop)
Housing
  • 97 mm x 84 mm
  • plastic
Sensing distance max.
  • 0.3 … 5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 70 °C
  • IP 69K
  • IP 68
Delivery time
on request
Inquire
R600V.DAE0-11209335

Article no.: 11209335

Product group
  • Radar distance measuring sensors
  • Multi-object (ground & crop)
  • Spray-drift suppression
Housing
  • 97 mm x 84 mm
  • plastic
  • Suppression of interfering objects
Sensing distance max.
  • 0.3 … 5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 70 °C
  • IP 69K
  • IP 68
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top