• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Pulses per revolution
  • Interface
  • Output stages

Filter by attributes

Size (flange)

Solid shaft

Hollow shaft

Steps per turn

Interface

Output stages

Connection

Protection DIN EN 60529

Approvals

Image Product name Size (flange) Shaft type Steps per revolution Pulses per revolution Interface Output stages
EFL360-B (blind hollow shaft) Size (flange)
  • ø36 mm
Shaft type
  • ø6 mm (blind hollow shaft)
Steps per revolution
  • 21 bit
Interface
  • BiSS C
Inquire
EFL580 - SSI Size (flange)
  • ø58 mm
Shaft type
  • ø9.25 mm cone shaft (1:10)
Steps per revolution
  • 8192 / 13 bit
Interface
  • SSI
  • SinCos
Output stages
  • SSI data: Linedriver RS422
Inquire

Did not find what you were looking for?

To the top