• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

Filter by attributes

Solid shaft

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Protection EN 60529

Approvals

Option

Image Product name Size (flange) Shaft type Steps per revolution Number of revolutions Interface
HMG10-B - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Inquire
HMG10-B - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Inquire
HMG10-B - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Inquire
HMG10-T - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Inquire
HMG10-T - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Inquire
HMG10-T - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Inquire
HMG10P-B - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Inquire
HMG10P-B - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Inquire
HMG10P-B - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Inquire
HMG10P-T - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Inquire
HMG10P-T - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Inquire
HMG10P-T - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Inquire
PMG10 - EtherCAT Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Inquire
PMG10 - EtherNet/IP Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Inquire
PMG10 - PROFINET Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Inquire
PMG10P - EtherCAT Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherCAT
Inquire
PMG10P - EtherNet/IP Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • EtherNet/IP
Inquire
PMG10P - PROFINET Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Interface
  • PROFINET
Inquire

Did not find what you were looking for?

To the top