Technical data
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤80 mA (24 VDC)
Interface
  • BiSS C Certified
Function
  • Multiturn
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Absolute accuracy
  • ±0.03 °
Sensing method
  • Optical
Code
  • Binary
Code sequence
  • CW: ascending values with clockwise sense of rotation; looking at flange
Input signals
  • BiSS clock (MA)
  • Zero setting input
  • Counting direction
Output stages
  • BiSS data: Linedriver RS422
Output signals
  • BiSS data (SLO)
Clock frequency
  • 80…10000 kHz
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Approval
  • UL-Listing: E217823
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø14 mm (through hollow shaft)
Protection EN 60529
  • IP 54 (flange side)
  • IP 65 (housing side)
Operating speed
  • ≤6000 rpm (+25 °C)
Starting torque
  • ≤0.04 Nm
Motor shaft tolerance
  • ± 0.2 mm (axial offset)
  • ≤ 0.1 mm (radial offset)
  • ≤ 0.1 mm (concentricity)
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -25...+85 °C (see general information)
Relative humidity
  • 95 % non-condensing
Resistance
  • IEC 60068-2-6
  • Vibration ±0.75 mm - 10-58 Hz, 10 g - 58-2000 Hz
  • EN 60068-2-27
  • Shock 100 g, 11 ms
Weight approx.
  • 400 g
Connection
  • Connector M12, 8-pin, flexible

Downloads
Data sheet
Quickstart
Certificates / approvals
CAD

Zubehör
Mounting accessories
Torque arm, 1-arm (mounting kit 006)
Bolt circle ø74…94 mm, mounting M4/M5

Artikelnr.: 11066083

  • For low-dynamic applications and constant movements
The selected altAttribute does not exist! Torque arm, 1-arm (mounting kit 021)
Bolt circle ø65.5...281 mm, mounting M4, can be cut to length

Artikelnr.: 11073119

  • Universal mounting option by several pitch diameters.
Torque arm, 1-arm (mounting kit 028)
Bolt circle ø74…94 mm, mounting M6

Artikelnr.: 11067367

  • For low-dynamic applications and constant movements
Hollow shaft encoder mounting – Stator couplings Stator coupling, 2-armed (mounting kit 046)
Bolt circle ø63 mm, mounting M3

Artikelnr.: 11100198

  • For high-dynamic applications.
Torque arm, 1-arm (mounting kit 047)
Bolt circle ø63...94 mm, mounting M4

Artikelnr.: 11113210

  • Universal torque arm for mounting hole circle 63...94 mm
  • Flexible 30° alignment
Torque arm, 1-arm (mounting kit 048)
Bolt circle ø76.5...83 mm, mounting M4

Artikelnr.: 11124300

  • For low-dynamic applications and constant movements
Fan cover clip 8 mm

Artikelnr.: 11106627

  • Encoder mount directly on the fan cover
  • Self-holding clip for 8 mm grid dimension
  • For quick and easy installation
  • Operating temperature -40…+85 °C
  • Fan cover clip made of polyamide 6.6 (PA 6.6)
The selected altAttribute does not exist! Insulating sleeve ø10 mm/ø12 mm/25 mm long

Artikelnr.: 11116921

  • Insulating sleeve to protect against wave currents
  • Suitable for motor shaft diameter 10 mm
The selected altAttribute does not exist! Insulating sleeve ø12 mm/ø14 mm/25 mm long

Artikelnr.: 11116923

  • Insulating sleeve to protect against wave currents
  • Suitable for motor shaft diameter 12 mm
Cables with open-ended wires
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A8-11232237

Artikelnr.: 11232237

  • M12, female, A-coded, 8-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A8-11233244

Artikelnr.: 11233244

  • M12, female, A-coded, 8-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A8-11233245

Artikelnr.: 11233245

  • M12, female, A-coded, 8-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A8-11233250

Artikelnr.: 11233250

  • M12, female, A-coded, 8-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A8-11233252

Artikelnr.: 11233252

  • M12, female, A-coded, 8-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A8-11233253

Artikelnr.: 11233253

  • M12, female, A-coded, 8-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cables
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A8-11233258

Artikelnr.: 11233258

  • M12, male, A-coded, 8-poles; PUR, 200 cm, shielded; M12, female, A-coded, 8-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A8-11233260

Artikelnr.: 11233260

  • M12, male, A-coded, 8-poles; PUR, 500 cm, shielded; M12, female, A-coded, 8-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A8-11233261

Artikelnr.: 11233261

  • M12, male, A-coded, 8-poles; PUR, 1000 cm, shielded; M12, female, A-coded, 8-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A8-11233266

Artikelnr.: 11233266

  • M12, male, A-coded, 8-poles; PUR, 200 cm, shielded; M12, female, A-coded, 8-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A8-11233268

Artikelnr.: 11233268

  • M12, male, A-coded, 8-poles; PUR, 500 cm, shielded; M12, female, A-coded, 8-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Verbindungskabel – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A8-11233269

Artikelnr.: 11233269

  • M12, Stecker, A-kodiert, 8-polig; PUR, 1000 cm, geschirmt; M12, Buchse, A-kodiert, 8-polig
  • Geeignet für Schleppkette
  • Kopf A: IP65, IP66K, IP67; Kopf B: IP65, IP66K, IP67
  • Kabel: Gute Resistenz gegen Chemikalien, Flammen und Öle
  • Halogenfrei

Nach oben