The Ethernet encoders of the EAL580 series by the encoder expert Baumer set new benchmarks in the field of absolute encoders.
Demanding applications in machine and plant construction, for example in handling and assembly, graphic and packaging machines, require high precision in real-time with minimal cycle time and jitter.
Baumer is equipping 25 camera models of the LX and CX series with the Precision Time Protocol (PTP) according to the IEEE 1588 Standard, in support of precise time synchronization in Ethernet networks. This allows applications to benefit from all advantages of a PTP-supported inspection system.
With the HMG10P / PMG10P series, Baumer raises the bar for HeavyDuty encoder technology. The encoders enable convenient configuration by any input device via WLAN adapter for individual configuration...
Five new models with a 10 GigE Vision compliant interface for use with optical cables expand the Baumer LX series. The cameras are ideal for applications requiring a high bandwidth of 1.1 GB/s over long distances. In accordance with the SFP+ module used, long-distance solutions can be achieved up to 10 kilometers – without the need for media converters.