Technical data
General data
Type
  • Diffuse sensors
Sensing distance Tw
  • 1 … 25 mm
Response time / release time
  • 0.1 … 1 ms
Fiber optic head
  • Cylindrical threaded (axial)
Width / diameter (head)
  • 3 mm
Height / length (head)
  • 17 mm
Material (head)
  • Brass
Bending radius
  • 7.5 mm (stat.)
  • 15 mm (dynam.)
Cable jacket diameter
  • 2.5 mm
Material cable jacket
  • PUR
Fiber cross section
  • 0.5 mm²
Material (fiber optic cable)
  • Glass
Length (fiber optic cable)
  • 250 mm
Operating temperature
  • -25 … +70 °C

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings

To the top