Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
  • 8...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 50 … 1024
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤120 kHz
Output signals
  • A, B, N + inverted
Output stages
  • TTL linedriver (short-circuit proof)
  • HTL push-pull (short-circuit proof)
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (blind hollow shaft)
Mounting kit
  • 002
Protection EN 60529
  • IP 65
Operating speed
  • ≤8000 rpm
  • ≤5000 rpm IP 65 (>70 °C)
Starting torque
  • ≤0.01 Nm (+20 °C)
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -20...+70 °C
  • -20...+100 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 55-2000 Hz
  • EN 60068-2-27
  • Shock 100 g, 6 ms
Connection
  • Cable 1 m
Weight approx.
  • 400 g

Downloads
Data sheet
Declaration of conformity

To the top