Technical data
Cable specifications
Material
  • Cable sheath: PUR black
Weight approx.
  • 550 g
Cable length
  • 5 m
Operating temperature
  • -40...+100 °C (fixed cable)
  • -25...+100 °C (moved cable)
Outer diameter
  • ≈ 7.5 mm
Connection
  • Connector M23, 12-pin
  • Rear mount socket M23 (male, 12-pin)

Downloads
Data sheet
  • Data sheet – Connection cable with connector M23 / rear mount socket M23 (S2BG12/H2SG12), 5 m

  • Data sheet – Connection cable with connector M23 / rear mount socket M23 (S2BG12/H2SG12), 5 m

  • Data sheet – Connection cable with connector M23 / rear mount socket M23 (S2BG12/H2SG12), 5 m


To the top