Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤70 mA
Initializing time
  • ≤ 30 ms after power on
Pulses per revolution
  • 1 … 65536
Duty cycle
  • 45…55 % typical at 1024, 2048 ppr (further see table Duty cycle)
Reference signal
  • Zero pulse 90° or 180°
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
  • ≤160 kHz (HTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • TTL/RS422
  • HTL/push-pull
Programmable parameters
  • Output level TTL/HTL
  • Pulse number 1...65536
  • Zero pulse width 90°/180°
  • Zero pulse position
  • Signal sequence
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • UL 508 / CSA 22.2
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (blind hollow shaft)
  • ø9.52 mm (blind hollow shaft)
  • ø12.7 mm (blind hollow shaft)
Protection EN 60529
  • IP 65 (without shaft seal)
  • IP 67 (with shaft seal)
Operating speed
  • ≤6000 rpm (+20 °C, IP 67)
  • ≤8000 rpm (+20 °C, IP 65)
Starting torque
  • ≤0.02 Nm (+20 °C, IP 65)
  • ≤0.025 Nm (+20 °C, IP 67)
Material
  • Housing: aluminium die-cast
  • Flange: aluminium
Operating temperature
  • -40...+100 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 250 g, 6 ms
Connection
  • Flange connector M23, 12-pin
Weight approx.
  • 300 g

Software
Software

Downloads
Data sheet
Certificates / approvals
Brochures / Catalogs
Declaration of conformity
3D CAD / CAE
  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, without stator coupling, IP65 / STEP (EIL580-BN14.5Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, without stator coupling, IP67 / STEP (EIL580-BN14.7Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, stator coupling, IP65 / STEP (EIL580-BT14.5Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, stator coupling, IP67 / STEP (EIL580-BT14.7Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, without stator coupling, IP65 / STEP (EIL580-BN14.5Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, without stator coupling, IP67 / STEP (EIL580-BN14.7Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, stator coupling, IP65 / STEP (EIL580-BT14.5Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, stator coupling, IP67 / STEP (EIL580-BT14.7Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Fx.xxxxx.A)


Accessories
Mounting accessories
Torque arm, 1-arm (mounting kit 006)
Bolt circle ø74…94 mm, mounting M4/M5

Article no.: 11066083

  • For low-dynamic applications and constant movements
The selected altAttribute does not exist! Torque arm, 1-arm (mounting kit 021)
Bolt circle ø65.5...281 mm, mounting M4, can be cut to length

Article no.: 11073119

  • Universal mounting option by several pitch diameters.
Torque arm, 1-arm (mounting kit 028)
Bolt circle ø74…94 mm, mounting M6

Article no.: 11067367

  • For low-dynamic applications and constant movements
Hollow shaft encoder mounting – Stator couplings Stator coupling, 2-armed (mounting kit 046)
Bolt circle ø63 mm, mounting M3

Article no.: 11100198

  • For high-dynamic applications.
Torque arm, 1-arm (mounting kit 047)
Bolt circle ø63...94 mm, mounting M4

Article no.: 11113210

  • Universal torque arm for mounting hole circle 63...94 mm
  • Flexible 30° alignment
Torque arm, 1-arm (mounting kit 048)
Bolt circle ø76.5...83 mm, mounting M4

Article no.: 11124300

  • For low-dynamic applications and constant movements
Rigid mounting plate, 1-arm (mounting kit 099)
Bolt circle ø95 mm, mounting M6

Article no.: 11155325

  • Rigid mounting plate (1-arm, pitch circle diameter ø95 mm, mounting M6) with attachment point for Baumer torque arm size M6 (DMS 6)
  • Suitable for an electrically isolated mounting.
Fan cover clip 8 mm

Article no.: 11106627

  • Encoder mount directly on the fan cover
  • Self-holding clip for 8 mm grid dimension
  • For quick and easy installation
  • Operating temperature -40…+85 °C
  • Fan cover clip made of polyamide 6.6 (PA 6.6)
Clamping ring 12/31/ 8 M3 8.8
for EIL580 hollow shaft ø8...10 mm for clamping at A or B side

Article no.: 11094674

  • Clamping ring with inside diameter 12 mm
  • Suitable for EIL580 hollow shaft ø8...ø10 mm for clamping at A or B side
Clamping ring 17/31/ 8 M3 8.8
for EIL580 hollow shaft ø12...15 mm for clamping at A side

Article no.: 11094675

  • Clamping ring with inside diameter 17 mm
  • Suitable for EIL580 hollow shaft ø12...ø15 mm for clamping at A side
The selected altAttribute does not exist! Insulating sleeve ø10 mm/ø12 mm/25 mm long

Article no.: 11116921

  • Insulating sleeve to protect against wave currents
  • Suitable for motor shaft diameter 10 mm
The selected altAttribute does not exist! Insulating sleeve ø12 mm/ø14 mm/25 mm long

Article no.: 11116923

  • Insulating sleeve to protect against wave currents
  • Suitable for motor shaft diameter 12 mm
Connectors and cables
Female connector M23, 12-pin, CCW

Article no.: 11074551

  • Connector M23: 12-pin, female, counterclockwise (CCW). Suitable for cable connection to flange connector M23 (12-pin, male, clockwise (CW)).
  • EMC version
  • Temperature range -40...+100 °C
Female connector M23, 12-pin, CCW, with cable 1 m - EIL580P

Article no.: 11222564

  • Connection cable shielded with female connector M23, open cable end
  • Cable [6x2x0.14 mm²], cable length 1 m
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, counterclockwise (CCW). Suitable for cable connection to flange connector M23 (12-pin, male, clockwise (CW)).
  • Temperature range -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
Female connector M23, 12-pin, CCW, with cable 2 m - EIL580P

Article no.: 11222565

  • Connection cable shielded with female connector M23, open cable end
  • Cable [6x2x0.14 mm²], cable length 2 m
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, counterclockwise (CCW). Suitable for cable connection to flange connector M23 (12-pin, male, clockwise (CW)).
  • Temperature range -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
Female connector M23, 12-pin, CCW, with cable 5 m - EIL580P

Article no.: 11222566

  • Connection cable shielded with female connector M23, open cable end
  • Cable [6x2x0.14 mm²], cable length 5 m
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, counterclockwise (CCW). Suitable for cable connection to flange connector M23 (12-pin, male, clockwise (CW)).
  • Temperature range -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
Female connector M23, 12-pin, CCW, with cable 10 m - EIL580P

Article no.: 11222567

  • Connection cable shielded with female connector M23, open cable end
  • Cable [6x2x0.14 mm²], cable length 10 m
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, counterclockwise (CCW). Suitable for cable connection to flange connector M23 (12-pin, male, clockwise (CW)).
  • Temperature range -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
Programming accessories
Handheld programming tool Handheld Programming Tool Z-PA-EI-H

Article no.: 11120657

  • Battery operated stand-alone solution
  • Intuitive, fully menu-driven programming
  • Four user-assigned buttons for simple and quick programming
  • Memory of several encoder configurations
  • Backlit display
  • LED status indicator
  • Encoder diagnostic functions
PC software – PC Software PC Programming Tool Z-PA-EI-P
For programmable encoders EIL580P, HS35P, ITD2PH00.2

Article no.: 11120547

  • PC Programming Tool incl. Encoder Software
  • Easy and intuitive operation
  • Memory of several encoder configurations
  • Encoder diagnostics with monitor output
  • USB powered
  • Product documentation by printing customized product labels
Connection cable connector M23 (CCW) / connector D-SUB, 0.2 m

Article no.: 11222569

  • Connecting cable shielded with connector M23, 12-pin, female contacts, counterclockwise (CCW) on connector D-SUB, 9-pin, male contacts
Connection cable connector M23 (CCW) / connector D-SUB, 1 m

Article no.: 11222570

  • Connecting cable shielded with connector M23, 12-pin, female contacts, counterclockwise (CCW) on connector D-SUB, 9-pin, male contacts

To the top