Technical data
Performance characteristics
Measuring range
  • 0 … 60 bar
Pressure type
  • Relative (gauged)
Standard error of measurement (BFSL)
  • 0.1 % FSR
  • Including non-linearity, hysteresis and non-repeatability according BFSL
  • For turndown, multiply this value by the applied turndown ratio
Max. measuring error
  • ± 0.25 % FSR
  • Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)
  • For turndown, multiply this value by the applied turndown ratio
Temperature coefficient
  • ≤ 0.03 % FSR/10 K , measuring span
  • ≤ 0.03 % FSR/10 K , zero point
Compensated temperature range
  • -40 … 85 °C
Long term stability
  • ≤ 0.1 % FSR/a
Max. turndown ratio
  • 5 : 1
Rise time (10 ... 90 %)
  • ≤ 5 ms
Compliance and approvals
Explosion protection
  • ATEX II 1D Ex ia IIIC T (200) 107 °C IP6X Da
  • ATEX II 1G Ex ia IIC T4/T6 Ga

Software
Software

Downloads
Data sheet
Operating Manual
Certificates / approvals
Technical Reports / White Paper
CAD

Drawings
Drawings

Housing with connector M12-A, 4-pin

(png | 23 KB)
The selected altAttribute does not exist!

G 1/2 A DIN 3852-E (BCID: G51)

(png | 41 KB)

To the top