Technical data
Performance characteristics
Process temperature
  • -50 … 125 °C
Pt100 accuracy class (EN 60751)
  • B (± 0.3 °C at 0 °C)
  • ± (0.3 + 0.005 × t)°C
Thermal response time, T90
  • ≤ 3.0 s
Thermal response time, T50
  • ≤ 1.0 s
Process pressure
  • -1 … 40 bar
Process connection
Sensor length
  • 25 mm
Sensor tube material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Ambient conditions
Degree of protection (EN 60529)
  • IP 68 , with M12-A, 4-pin and appropriate cable
Humidity
  • ≤ 100 % RH , condensing
Long-term test (transmitter)
  • IEC 770 6.3.2
Vibration (sinusoidal) (EN 60068-2-6)
  • 1.6 mm p-p (2 … 25 Hz), 4 g (25 … 100 Hz), 1 octave / min.
Output signal
Without transmitter
  • 1 x Pt100, 4-wire
Compliance and approvals
EMC
  • EN 61000-6-2
  • EN 61000-6-3
  • EN 61326-1
  • NE21
Hygiene
  • (EC) No 1935/2004
  • (EC) No 2023/2006

Software
Software

Downloads
Data sheet
Quickstart
Operating Manual
Certificates / approvals
Technical Reports / White Paper
CAD

Drawings
Drawings

Housing with connector M12-A, 4-pin

(png | 16 KB)

G 1/8 female thread hygienic (BCID: A01)

(png | 45 KB)

To the top