Technical data
Performance characteristics
Process temperature
  • -50 … 400 °C
Max. flow velocity
  • 40 m/s , gases
  • 5 m/s , liquids
Pt100 accuracy class (EN 60751)
  • B (± 0.3 °C at 0 °C)
  • ± (0.3 + 0.005 × t)°C
Thermal response time, T50
  • ≤ 7.6 s
Process pressure
  • -1 … 40 bar
Process connection
Sensor length
  • 100 mm
Sensor tube material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Ambient conditions
Degree of protection (EN 60529)
  • IP 65
Humidity
  • ≤ 100 % RH , condensing
Vibration (sinusoidal) (EN 60068-2-6)
  • 1.6 mm p-p (2 … 25 Hz), 4 g (25 … 100 Hz), 1 octave / min.
Output signal
With transmitter
  • 4 … 20 mA , 2-wire
Compliance and approvals
EMC
  • EN 61326-1

Software
Software

Downloads
Data sheet
Operating Manual
Certificates / approvals
Technical Reports / White Paper
CAD

Drawings
Drawings

With embedded sensor

(png | 191 KB)

DIN Form B housing

(png | 70 KB)

Without thread (BCID: T65)

(png | 13 KB)

To the top