Technical data
Performance characteristics
Measuring principle
  • CleverLevel level switches (Frequency Sweep)
Media characteristics
  • DC > 1.5
Hysteresis
  • ± 1 mm
Repeatability
  • ± 1 mm
Step response time
  • 0.1 s , typ.
  • 0.2 s , max.
Damping
  • 0 … 10 s , adjustable
Process connection
Wetted parts material
  • PEEK Natura
  • AISI 304 (1.4301)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Output signal
Output type
  • PNP
Switching logic
  • Normally closed (NC)
  • Normally open (NO)
Compliance and approvals
EMC Emission
  • EN 61326, installed in a closed metal tank
EMC Immunity
  • EN 61326, installed in a closed metal tank
Railway applications
  • EN 50155
Safety
  • WHG (overfill, leakage)

Software
Software

Downloads
Data sheet
Quickstart
Operating Manual
Certificates / approvals
Technical Reports / White Paper
CAD
EPLAN

Drawings
Drawings

Connector M12-A, 4-pin, polycarbonate (with LED)

(png | 31 KB)

G 1/2 A ISO 228-1 for reverse assembly (in-shell thread) (BCID: T10)

(png | 76 KB)

To the top