Technical data
Performance characteristics
Process temperature
  • -50 … 205 °C
Pt100 accuracy class (EN 60751)
  • B (± 0.3 °C at 0 °C)
  • ± (0.3 + 0.005 × t)°C
Process pressure
  • ≤ 25 bar
Process connection
Sensor length
  • 60 mm
Sensor tube material
  • AISI 316Ti (1.4571)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Ambient conditions
Degree of protection (EN 60529)
  • IP 65
Humidity
  • < 98 % RH , condensing
Vibration (sinusoidal) (EN 60068-2-6)
  • 1.6 mm p-p (2 … 25 Hz), 4 g (25 … 100 Hz), 1 octave / min.
Output signal
Without transmitter
  • Pt100
Electrical connection
Cable
  • Sensor with 4-wire silicone cable

Downloads
Certificates / approvals
Technical Reports / White Paper
CAD

Drawings
Drawings

Sensor tube dimensions

(png | 16 KB)

Accessories
Accessories
2909

  • R 1/2 ISO 7-1
  • AISI 316L (1.4404)


To the top