Technical data
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes (HTL)
Consumption w/o load
  • ≤70 mA
Pulses per revolution
  • 1024
Phase shift
  • 90 ° ±10°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90° ±10 %
Sensing method
  • Optical
Output frequency
  • ≤160 kHz (HTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • HTL/push-pull
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • UL 508 / CSA 22.2
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø12 mm (through hollow shaft)
Protection EN 60529
  • IP 65
Operating speed
  • ≤6000 rpm (+20 °C, IP 65)
Starting torque
  • ≤0.025 Nm (+20 °C, IP 65)
Material
  • Housing: aluminium die-cast
  • Flange: aluminium
Operating temperature
  • -40...+85 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 250 g, 6 ms
Connection
  • Cable
Weight approx.
  • 300 g

Downloads
Data sheet
Certificates / approvals
Brochures / Catalogs
Declaration of conformity
CAD
  • EIL580: Through hollow shaft ø10 mm, clamping ring at A side, cable radial, stator coupling, IP65 / STEP (EIL580-TT10.5Lx.xxxxx.A)

  • EIL580: Through hollow shaft ø12 mm, clamping ring at A side, cable radial, without stator coupling, IP65 / STEP (EIL580-TN12.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø12 mm, clamping ring at A side, connector M12 radial, stator coupling, IP65 / STEP (EIL580-TT12.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø12 mm, clamping ring at A side, connector M23 radial, stator coupling, IP65 / STEP (EIL580-TT12.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable radial, without stator coupling, IP65 / STEP (EIL580-TN14.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable radial, without stator coupling, IP67 / STEP (EIL580-TN14.7Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable radial, stator coupling, IP65 / STEP (EIL580-TT14.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable radial, stator coupling, IP67 / STEP (EIL580-TT14.7Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable radial, pin torque support 3 mm, IP67 / STEP (EIL580-TP14.7Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, without stator coupling, IP65 / STEP (EIL580-TN14.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, without stator coupling, IP67 / STEP (EIL580-TN14.7Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, stator coupling, IP65 / STEP (EIL580-TT14.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, stator coupling, IP67 / STEP (EIL580-TT14.7Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, pin torque support 3 mm, IP65 / STEP (EIL580-TP14.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, pin torque support 3 mm, IP67 / STEP (EIL580-TP14.7Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, without stator coupling, IP65 / STEP (EIL580-TN14.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, without stator coupling, IP67 / STEP (EIL580-TN14.7Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, stator coupling, IP65 / STEP (EIL580-TT14.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, stator coupling, IP67 / STEP (EIL580-TT14.7Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, pin torque support 3 mm, IP65 / STEP (EIL580-TP14.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, pin torque support 3 mm, IP67 / STEP (EIL580-TP14.7Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, without stator coupling, IP65 / STEP (EIL580-TN14.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, without stator coupling, IP67 / STEP (EIL580-TN14.7Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, stator coupling, IP65 / STEP (EIL580-TT14.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, stator coupling, IP67 / STEP (EIL580-TT14.7Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, pin torque support 3 mm, IP65 / STEP (EIL580-TP14.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, pin torque support 3 mm, IP67 / STEP (EIL580-TP14.7Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable radial, without stator coupling, IP65 / STEP (EIL580-TNB4.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable radial, without stator coupling, IP67 / STEP (EIL580-TNB4.7Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable radial, stator coupling, IP65 / STEP (EIL580-TTB4.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable radial, stator coupling, IP67 / STEP (EIL580-TTB4.7Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable radial, pin torque support 3 mm, IP65 / STEP (EIL580-TPB4.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable radial, pin torque support 3 mm, IP67 / STEP (EIL580-TPB4.7Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable tangential, without stator coupling, IP65 / STEP (EIL580-TNB4.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable tangential, without stator coupling, IP67 / STEP (EIL580-TNB4.7Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable tangential, stator coupling, IP65 / STEP (EIL580-TTB4.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable tangential, stator coupling, IP67 / STEP (EIL580-TTB4.7Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable tangential, pin torque support 3 mm, IP65 / STEP (EIL580-TPB4.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, cable tangential, pin torque support 3 mm, IP67 / STEP (EIL580-TPB4.7Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M12 radial, without stator coupling, IP65 / STEP (EIL580-TNB4.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M12 radial, without stator coupling, IP67 / STEP (EIL580-TNB4.7Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M12 radial, stator coupling, IP65 / STEP (EIL580-TTB4.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M12 radial, stator coupling, IP67 / STEP (EIL580-TTB4.7Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M12 radial, pin torque support 3 mm, IP65 / STEP (EIL580-TPB4.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M12 radial, pin torque support 3 mm, IP67 / STEP (EIL580-TPB4.7Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M23 radial, without stator coupling, IP65 / STEP (EIL580-TNB4.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M23 radial, without stator coupling, IP67 / STEP (EIL580-TNB4.7Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M23 radial, stator coupling, IP65 / STEP (EIL580-TTB4.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M23 radial, stator coupling, IP67 / STEP (EIL580-TTB4.7Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M23 radial, pin torque support 3 mm, IP65 / STEP (EIL580-TPB4.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at B side, connector M23 radial, pin torque support 3 mm, IP67 / STEP (EIL580-TPB4.7Fx.xxxxx.A)


To the top