Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes (TTL, max. 1 s and 1 signal)
Consumption w/o load
  • ≤70 mA
Pulses per revolution
  • 1024
Phase shift
  • 90 ° ±10°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90° ±10 %
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • TTL/RS422
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • UL 508 / CSA 22.2
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Admitted shaft load
  • ≤40 N axial
  • ≤80 N radial
Flange
  • Synchro flange
Protection EN 60529
  • IP 65
Operating speed
  • ≤12000 rpm (+20 °C, IP 65)
Starting torque
  • ≤0.015 Nm (+20 °C, IP 65)
Material
  • Housing: aluminium die-cast
  • Flange: aluminium
  • Solid shaft: stainless steel
Operating temperature
  • -40...+85 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 300 g, 6 ms
Connection
  • Cable
Weight approx.
  • 300 g

Downloads
Data sheet
Certificates / approvals
Brochures / Catalogs
Declaration of conformity
CAD
  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable axial, IP65 / STEP (EIL580-SY06.5Tx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable axial, IP67 / STEP (EIL580-SY06.7Tx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable radial, IP65 / STEP (EIL580-SY06.5Rx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable radial, IP67 / STEP (EIL580-SY06.7Rx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable tangential, IP65 / STEP (EIL580-SY06.5Px.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable tangential, IP67 / STEP (EIL580-SY06.7Px.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M12 axial, IP65 / STEP (EIL580-SY06.5Ax.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M12 axial, IP67 / STEP (EIL580-SY06.7Ax.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M12 radial, IP65 / STEP (EIL580-SY06.5Bx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M12 radial, IP67 / STEP (EIL580-SY06.7Bx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M23 axial, IP65 / STEP (EIL580-SY06.5Dx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M23 axial, IP67 / STEP (EIL580-SY06.7Dx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M23 radial, IP65 / STEP (EIL580-SY06.5Fx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M23 radial, IP67 / STEP (EIL580-SY06.7Fx.xxxxx.A)


To the top