Technical data
Technical data - electrical ratings
Voltage supply
  • 9...30 VDC
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 1024
Phase shift
  • 90 ° ±20°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤120 kHz
Output signals
  • K1, K2, K0 + inverted
Output stages
  • HTL
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø158 mm
Shaft type
  • ø75 mm (through hollow shaft)
Admitted shaft load
  • ≤350 N axial, ≤500 N radial
Protection EN 60529
  • IP 56
Operating speed
  • ≤6000 rpm (mechanical)
Operating torque typ.
  • 17 Ncm
Rotor moment of inertia
  • 28.5 kgcm² (ø50)
Material
  • Housing: aluminium alloy
  • Shaft: stainless steel
Operating temperature
  • -40...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 10 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 100 g, 6 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Connection
  • Terminal box
Weight approx.
  • 3.5 kg (ø75)

Downloads
Data sheet
Operating Manual
Declaration of conformity
CAD

To the top