Technical data
Technical data - electrical ratings (encoder)
Voltage supply
  • 9...30 VDC
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 1024
Phase shift
  • 90 ° ±20°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90°
Output frequency
  • ≤120 kHz
Output signals
  • K1, K2, K0 + inverted
Output stages
  • HTL-P (power linedriver)
Sensing method
  • Optical
Technical data - electrical ratings (centrifugal switch)
Switching accuracy
  • ± 4 % (Δn = 2 rpm/s);
  • 20 % (Δn = 1500 rpm/s)
Switching deviation
  • ≤3 % (cw-ccw rotation)
Switching hysteresis
  • 40 % of switching speed
Switching outputs
  • 1 output, speed control
Output switching capacity
  • ≤6 A / 230 VAC; ≤1 A / 125 VDC
  • (EAC: <50 VAC / 75 VDC)
Minimum switching current
  • 50 mA
Technical data - mechanical design
Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
Admitted shaft load
  • ≤450 N axial
  • ≤600 N radial
Protection EN 60529
  • IP 66
Range of switching speed (ns)
  • 1100...1299 rpm (Δn = 2 rpm/s)
Operating torque typ.
  • 6 Ncm
Rotor moment of inertia
  • 400 gcm²
Material
  • Housing: aluminium die-cast
  • Shaft: stainless steel
Operating temperature
  • -40...+100 °C
Resistance
  • IEC 60068-2-6
  • Vibration 5 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 50 g, 11 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Connection
  • 2x terminal box
Weight approx.
  • 2.2 kg

Downloads
Data sheet
Operating Manual
Declaration of conformity

To the top