Technical data
Technical data - electrical ratings
Shaft insulation
  • Suitable up to 2.8 kV
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - electrical ratings (encoder)
Voltage supply
  • 9...30 VDC
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 1024
Phase shift
  • 90 ° ±20°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90°
Output frequency
  • ≤120 kHz
Output signals
  • K1, K2, K0 + inverted
Output stages
  • HTL
Sensing method
  • Optical
Technical data - electrical ratings (speed switch)
Voltage supply
  • 12 VDC ±10 %
Consumption w/o load
  • ≤5 mA
Switching accuracy
  • ± 4 % (≤1500 rpm)
  • ± 2 % (>1500 rpm)
Switching hysteresis
  • = 30 % of switching speed
Switching outputs
  • 3 outputs, speed control
Current each output
  • 40 mA (DC)
Switching delay time
  • ≤40 ms
Technical data - mechanical design
Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
Admitted shaft load
  • ≤450 N axial, ≤600 N radial
Protection EN 60529
  • IP 66
Range of switching speed (ns)
  • 3x 200...5000 rpm
Operating torque typ.
  • 6 Ncm
Rotor moment of inertia
  • 680 gcm²
Material
  • Housing: aluminium die-cast
  • Shaft: stainless steel
Operating temperature
  • -20...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 5 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 50 g, 6 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Shaft insulation
  • 2.8 kV
Transmission length
  • ≤350 m at 100 kHz (HTL-P)
Connection
  • 2x terminal box
Weight approx.
  • 2.3 kg
Approval
  • CE

Downloads
Data sheet
Operating Manual
Declaration of conformity

To the top