Technical data
Technical data - electrical ratings
Voltage supply
  • 9...30 VDC
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 1024
Phase shift
  • 90 ° ±20°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90°
Output frequency
  • ≤120 kHz
  • ≤300 kHz (on request)
Output signals
  • K1, K2, K0 + inverted
Output stages
  • HTL-P (power linedriver)
Sensing method
  • Optical
Shaft insulation
  • Suitable up to 2.8 kV
Transmission length
  • ≤350 m at 100 kHz (HTL-P)
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
Admitted shaft load
  • ≤450 N axial
  • ≤600 N radial
Protection EN 60529
  • IP 66
Operating speed
  • ≤6000 rpm (mechanical)
Operating torque typ.
  • 6 Ncm
Rotor moment of inertia
  • 340 gcm²
Material
  • Housing: aluminium die-cast
  • Shaft: stainless steel
Operating temperature
  • -40...+100 °C
Resistance
  • IEC 60068-2-6
  • Vibration 20 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 300 g, 6 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Connection
  • 2x terminal box
Weight approx.
  • 2.9 kg

Downloads
Data sheet
Operating Manual
Declaration of conformity
CAD

To the top