• Image
  • Product name
  • Head A
  • Cable
  • Head B/OCE
  • Features/Surrounding
  • Availability

Filter by attributes

Head A: Connection

Head A: Angle cable outlet

Head A: Gender

Head A: No. of poles

Head A: Degree of protection

Head B: Connection

Cable length

External sheath: Material

External sheath: Color

Shielded

LED

Image Product name Head A Cable Head B/OCE Features/Surrounding Availability
CAM16.7S-11705196

Article no.: 11705196

Head A
  • Head A: Connection: M16
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 7
  • Head A: Degree of protection: IP67
Cable
  • Cable length: 150 cm
  • External sheath: Material: PUR
  • Shielded: Yes
  • Conductor structure: 18 × 0.1 mm
  • Wire cross section: 0.14 mm²
  • Cable diameter: 5.3 mm ± 5%
Head B/OCE
  • Stripping length: 20 mm
  • Head B: Connection: Open-ended wires
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Approvals: CE, cULus
Delivery time
on request
Inquire
CAM16.7S-11705197

Article no.: 11705197

Head A
  • Head A: Connection: M16
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 7
  • Head A: Degree of protection: IP67
Cable
  • Cable length: 280 cm
  • External sheath: Material: PUR
  • Shielded: Yes
  • Conductor structure: 18 × 0.1 mm
  • Wire cross section: 0.14 mm²
  • Cable diameter: 5.3 mm ± 5%
Head B/OCE
  • Stripping length: 20 mm
  • Head B: Connection: Open-ended wires
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Approvals: CE, cULus
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top