• Image
  • Product name
  • Field of View min.
  • Field of View max.
  • Reading distance (front edge)
  • Min. modul size 1D
  • Min. modul size 2D
  • Ambient temperature
  • Availability

Filter by attributes

Field of View min.

Field of View max.

Reading distance (front edge)

Min. modul size 1D

Min. modul size 2D

Ambient temperature

Image Product name Field of View min. Field of View max. Reading distance (front edge) Min. modul size 1D Min. modul size 2D Ambient temperature Availability
IDC200.W16

Article no.: 11704587

Field of View min.
  • 23 x 14 mm
Field of View max.
  • 240 x 150 mm
Reading distance (front edge)
  • 100 ... 1000 mm
Min. modul size 1D
  • 0.03 mm / 1.2 mil
Min. modul size 2D
  • 0.06 mm / 2.3 mil
Ambient temperature
  • 0 ... + 45 °C
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top