• Image
  • Product name
  • Overview
  • Availability

Filter by attributes

Product

Cable length [m]

Manufacturer

Color

Construction design

Material

Material of cover glass

Inner diameter

External diameter

Image Product name Overview Availability
FFPR-i100-W

Article no.: 11086540

Overview
    • flashable LED dark field illumination
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 100 mm
Delivery time
on request
Inquire
FLDL-i150x15-W

Article no.: 11086539

Overview
    • flashable LED bar light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 158 mm × 17 mm × 20 mm housing
Delivery time
on request
Inquire
FLDL-TP-Si200x100-W

Article no.: 11086537

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 116 mm × 228 mm × 23,5 mm housing
Delivery time
on request
Inquire
FLDL-TP-Si36-W

Article no.: 11086536

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 47 mm × 47 mm × 15 mm housing
Delivery time
on request
Inquire
FLDL-TP-Si85x77-W

Article no.: 11086538

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 95 mm × 95 mm × 15 mm housing
Delivery time
on request
Inquire
FLDR-i90B-IR24

Article no.: 11090900

Overview
    • flashable LED ring light
    • IR 875 nm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
Delivery time
on request
Inquire
FLDR-i90B-SR24

Article no.: 11154321

Overview
    • flashable LED ring light
    • red (626 nm)
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
Delivery time
on request
Inquire
FLDR-i90B-W

Article no.: 11085869

Overview
    • flashable LED ring light
    • white
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
Delivery time
immediately available
Inquire
FLFL-Si60-IR24

Article no.: 11095910

Overview
    • flashable LED back light
    • NIR
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 94 mm × 94 mm × 10 mm housing
Delivery time
on request
Inquire
ZVI-ARCUSM_24VDC_WEIß_120°

Article no.: 11130183

Overview
    • flashable LED dark field illumination
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 120 mm
Delivery time
on request
Inquire
ZVI-FLDL-i86x15-W

Article no.: 11197768

Overview
    • flashable LED bar light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • dimensions: 18 mm × 95 mm × 20 mm housing
Delivery time
on request
Inquire
ZVI-HILIGHT120_24VDC_WEIß

Article no.: 11130182

Overview
    • flashable LED back light
    • white
    • diffuse
    • radiation angle 120°
    • diameter: 94 mm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 127 mm × 127 mm × 20 mm housing
Delivery time
on request
Inquire
ZVI-HILIGHT80_24VDC_WEIß

Article no.: 11130181

Overview
    • flashable LED back light
    • white
    • diffuse
    • radiation angle 80°
    • diameter: 94 mm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector
    • dimensions: 87 mm × 87 mm × 20 mm housing
Delivery time
on request
Inquire
ZVI-RONDOLX_24VDC_IR850NM_120°

Article no.: 11130150

Overview
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
Delivery time
on request
Inquire
ZVI-RONDOLX_24VDC_IR850NM_50°

Article no.: 11130176

Overview
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 50°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
Delivery time
on request
Inquire
ZVI-RONDOLX_24VDC_WEIß_120°

Article no.: 11130179

Overview
    • flashable LED ring light
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
Delivery time
on request
Inquire
ZVI-TOPLIGHT80_24VDC_rot617nm_30°

Article no.: 11135012

Overview
    • flashable LED incident light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 87 mm × 87 mm × 20 mm housing
Delivery time
on request
Inquire
ZVI-TOPLINED1_24VDC_ROT617NM_30°

Article no.: 11130187

Overview
    • flashable LED bar light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Delivery time
on request
Inquire
ZVI-TOPLINED1_24VDC_SHWEIß_120°

Article no.: 11130186

Overview
    • flashable LED bar light
    • SH white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Delivery time
on request
Inquire
ZVI-TOPLINED1_24VDC_WEIß_120°

Article no.: 11130185

Overview
    • flashable LED bar light
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Delivery time
on request
Inquire
VB Fix Kit FLDR-i90B large

Article no.: 11092204

Overview
    • set of fixation brackets for LED ring light FLDR-i90B and VeriSens® XC series
    • length: 93 mm
Delivery time
on request
Inquire
VB Fix Kit FLDR-i90B small

Article no.: 11092203

Overview
    • set of fixation brackets for LED ring light FLDR-i90B and VeriSens® XC series
    • length: 57 mm
Delivery time
on request
Inquire
VB Fix Kit RONDO-LX large

Article no.: 11136139

Overview
    • set of fixation brackets for LED ring light RONDO-LX and VeriSens® XC series
    • length: 93 mm
Delivery time
on request
Inquire
VB Fix Kit RONDO-LX small

Article no.: 11136136

Overview
    • set of fixation brackets for LED ring light RONDO-LX and VeriSens® XC series
    • length: 57 mm
Delivery time
on request
Inquire
ZVI-FLDR_i90B_DP_Diffuser A1_421

Article no.: 11167413

Overview
    • Diffusor with drilling holes and screws for Falcon illumination FLDR-i90B
Delivery time
on request
Inquire
ZVI-Polarizer_holder_FLDR_i90B

Article no.: 11167411

Overview
    • Mounting adapter for polarization filter for Falcon FLDR-i90B illuminations: ZVI-Polarizer_FLDR-i90B (11167410)
    • incl. screws
Delivery time
on request
Inquire
ZVI-VB_Fix_Kit_Industrial_Light

Article no.: 11076264

Overview
    • VeriSens® illumination fix kit
    • Scales for the documentation of the application setup, also for its replication
    • Use in combination with illumination adapter (for LUMIMAX Spot5W: ZVI-Fix_Kit_Adapter_Spot5W (11175009))
    • Length: 130 mm
Delivery time
on request
Inquire
ZVI-Polarizer_FLDR_i90B

Article no.: 11167410

Overview
    • Polarization filter for Falcon illumination FLDR-i90B
Delivery time
on request
Inquire
Multi headed cable Type A4

Article no.: 11207774

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera, 1x M8/4-pin male connector to power the I/Os and illuminations and 4x M8/4-pin female connectors for four illuminations
    • Separate powering of camera and illumination. Double version of Output 1.
    • Protection class IP65/IP67
    • Length 40 cm (M12/12-pin cable 20 cm, M8 cables 20 cm)
Delivery time
on request
Inquire
Multi headed cable Type B1

Article no.: 11214470

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 1x M8/3-pin female connector for one illumination
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top