|
ZVI-ARCUSM_24VDC_WEIß_120°
Article no.: 11130183
|
Overview
- flashable LED dark field illumination
- white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 120 mm
|
Delivery time
|
|
|
|
|
ZVI-HILIGHT120_24VDC_WEIß
Article no.: 11130182
|
Overview
- flashable LED back light
- white
- diffuse
- radiation angle 120°
- diameter: 94 mm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 127 mm × 127 mm × 20 mm housing
|
Delivery time
|
|
|
|
|
ZVI-HILIGHT80_24VDC_WEIß
Article no.: 11130181
|
Overview
- flashable LED back light
- white
- diffuse
- radiation angle 80°
- diameter: 94 mm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector
- dimensions: 87 mm × 87 mm × 20 mm housing
|
Delivery time
|
|
|
|
|
ZVI-RONDOLX_24VDC_IR850NM_120°
Article no.: 11130150
|
Overview
- flashable LED ring light
- infrared (850 nm)
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
Delivery time
|
|
|
|
|
ZVI-RONDOLX_24VDC_IR850NM_50°
Article no.: 11130176
|
Overview
- flashable LED ring light
- infrared (850 nm)
- radiation angle 50°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
Delivery time
|
|
|
|
|
ZVI-RONDOLX_24VDC_WEIß_120°
Article no.: 11130179
|
Overview
- flashable LED ring light
- white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
Delivery time
|
|
|
|
|
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
Article no.: 11701627
|
Overview
- flashable LED ring light
- white
- radiation angle 80°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 134 mm
- IP65 protection
|
Delivery time
|
|
|
|