|
Z-ESG 32DH0500G
Article no.: 11098904
|
Overview
- shielded process interface and power cable for Baumer VisiLine® cameras
- M8/6-pin female connector to open wires
- cable carrier compatible
- length 5,0 m
|
Delivery time
|
|
|
|
|
Z-KSG 32SH0500G
Article no.: 11105264
|
Overview
- shielded process interface cable for Baumer VisiLine® cameras
- M8/3-pin male connector to open wires
- cable carrier compatible
- length 5,0 m
|
Delivery time
|
|
|
|
|
ESG 34JP0500GS
Article no.: 11195097
|
Overview
- shielded process interface cable
- M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 5,0 m
|
Delivery time
|
|
|
|
|
ESW 33JP0200GS
Article no.: 11201128
|
Overview
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 2,0 m
|
Delivery time
|
|
|
|
|
ESW 33JP0500GS
Article no.: 11195094
|
Overview
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 5,0 m
|
Delivery time
|
|
|
|
|
ESW 33JP1000GS
Article no.: 11195095
|
Overview
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 10,0 m
|
Delivery time
|
|
|
|
|
ESW 33JP2000GS
Article no.: 11195096
|
Overview
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 20,0 m
|
Delivery time
|
|
|
|
|
ZVL-Varioptic_C-C-39N0-160-R33
Article no.: 11207011
|
Overview
- Corning® Varioptic® lens
- 16 mm
- F 2.8
- format 2/3"
- M.O.D. 0.11 m
- C-mount
- UART interface (3.3 V, 100 mA)
|
Delivery time
|
|
|
|
|
ZVL-Varioptic_C-C-39N0-250-R33
Article no.: 11207010
|
Overview
- Corning® Varioptic® lens
- 25 mm
- F 4-22
- format 2/3"
- M.O.D. 0.12 m
- locating screw for aperture
- C-mount
- UART interface with 6-pin JST connector (3.3 V, 100 mA)
|
Delivery time
|
|
|
|