Product portfolio
Polarization cameras – Versatile cameras for standard image processing tasks – Global shutter cameras – Rolling shutter cameras

Global shutter cameras

CX series (VCX cameras)

  • VGA – 24 MP and 891 fps
  • Sony Pregius, Pregius S, ON Semiconductor PYTHON
  • GigE Vision or USB3 Vision
  • Global shutter
Open in product selector
Polarization cameras – Versatile cameras for standard image processing tasks – Global shutter cameras – Rolling shutter cameras

Rolling shutter cameras

CX series (VCX.R cameras)

  • 2 MP – 20 MP and 138 fps
  • Sony STARVIS
  • GigE Vision or USB3 Vision
  • Rolling shutter and global reset shutter
Open in product selector
Cameras with Precision Time Protocol (PTP)

Cameras with Precision Time Protocol (PTP)

CX series (VCX.PTP cameras)

  • 1.5 MP – 12 MP and 79 fps
  • Sony Pregius
  • GigE Vision
  • Precision Time Protocol (PTP) for precise time synchronization
Open in product selector
Polarization cameras – Versatile cameras for standard image processing tasks – Global shutter cameras – Rolling shutter cameras

Polarization cameras

CX series (VCX.MP cameras)

  • 5 MP and 73 fps
  • Sony Polarsens
  • GigE Vision or USB3 Vision
  • Complete detection of the linear polarization state
Open in product selector

Cameras for image processing
   

The CX cameras are distinguished by excellent image quality and high frame rates – when applying a ROI (region of interest), with even far more than 1000 frames/s. In combination with cutting-edge CMOS sensors Sony Pregius, Pregius S, STARVIS, and Polarsens, as well as ON Semiconductor PYTHON, they allow you to implement your image processing tasks reliably and future-oriented.

In addition to many standard versions with an extensive range of functions, we offer you models with Precision Time Protocol (PTP) for precise time synchronization in Ethernet networks, with polarization sensor for the complete detection of the linear polarization state of surfaces, as well as global, rolling, or global  reset shutter.


Your benefits
  • Quick and cost-effective integration of image processing across all industries
    • Large range of sensors with resolutions up to 24 MP
    • Frame rates of up to 891 frames/s
    • Sensors with polarization filters, global shutters, rolling shutters, or global reset shutters
    • IEEE 1588 Precision Time Protocol (PTP)
  • Easy implementation of fast or light-intensive applications
    • Models with short exposure times from 1 µs
  • Precise image analysis with long-term stability
    • Industrial design with a temperature range up to 65 °C
    • Opto-decoupled inputs and outputs with voltage levels of automation technology
  • Reliable detection and evaluation of fast processes
    • Up to 1000 frames/s with ROI (region of interest)
    • Internal image storage
    • Burst Mode
  • Easily and flexibly integrated in tight installation conditions
    • Up to 24 MP in a compact 29 × 29 mm housing with all-round M3 mounts
  • Recording of image sequences with changing camera settings from one image to the next at maximum sensor speed
    • Standard-compliant sequencer
    • Burst Mode and integrated image storage
  • Quick and easy commissioning for Windows, Linux, and ARM-based platforms
    • Standard-compliant with GigE Vision, USB3 Vision, and GenICam
    • Highest compatibility with standard-compliant third-party software providers

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top