• Image
  • Product name
  • Product group
  • Design
  • Housing
  • Features
  • Availability

Filter by attributes

Sensing range

Light source

Design

Dimension

Protection class/approvals

Connection types

Output circuit/interface

Operating temperature

Adjustability

Image Product name Product group Design Housing Features Availability
FVDK 10N5101/S35A

Article no.: 10162865

Product group
  • Fiber optic sensors
Design
  • Rectangular
Housing
  • 10.4 mm x 27 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8
  • -25 … 55 °C
  • IP 40
Delivery time
on request
Inquire
FVDK 10N66Y0/S35A

Article no.: 11045448

Product group
  • Fiber optic sensors
Design
  • Rectangular
Housing
  • 10 mm x 33.8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Delivery time
on request
Inquire
FVDK 10N66Z0/S35A

Article no.: 11214494

Product group
  • Fiber optic sensors
Design
  • Rectangular
Housing
  • 10 mm x 33.8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Delivery time
on request
Inquire
FVDK 10P5101/S35A

Article no.: 10162864

Product group
  • Fiber optic sensors
Design
  • Rectangular
Housing
  • 10.4 mm x 27 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Connector M8
  • -25 … 55 °C
  • IP 40
Delivery time
on request
Inquire
FVDK 10P66Y0/S35A

Article no.: 11045447

Product group
  • Fiber optic sensors
Design
  • Rectangular
Housing
  • 10 mm x 33.8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Delivery time
on request
Inquire
FVDK 10P66Z0/S35A

Article no.: 11214493

Product group
  • Fiber optic sensors
Design
  • Rectangular
Housing
  • 10 mm x 33.8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Delivery time
on request
Inquire
FZAM 18N1150/S14

Article no.: 10129021

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Delivery time
on request
Inquire
FZAM 18N6460/S14

Article no.: 10128875

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Delivery time
on request
Inquire
FZAM 18P1150/S14

Article no.: 10128111

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Delivery time
immediately available
Inquire
FZAM 18P6460/S14

Article no.: 10127710

Product group
  • Fiber optic sensors
Design
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top